Products | J.W. Winco Standard Parts

WN 913.3 Set Screws Steel, with Brass or Plastic Tip

Photo

WN 913.3 Inch Size Steel Set Screws, with Brass or Plastic Tip Tip material: KU - Plastic (Nylon 66)
Tip material: KU - Plastic (Nylon 66)
WN 913.3 Inch Size Steel Set Screws, with Brass or Plastic Tip Tip material: KU - Plastic (Nylon 66) WN 913.3 Inch Size Steel Set Screws, with Brass or Plastic Tip Tip material: MS - Brass

Product description

Information

WN 913.3 set screws with brass or plastic tip are used in applications where markings, pressure dents and damage to the workpiece are unacceptable.

These set screws can also be used with a variety of different hand operating components, such as levers, hand knobs, star knobs, and knurled nuts.

Specification

Body
Steel
  • Tensile strength class 5.8
  • Blackened finish

Tip
  • BrassMS
  • Plastic (Nylon 66)KU


RoHS compliant

Technical drawing

3D
Hide technical drawing
WN 913.3 Inch Size Steel Set Screws, with Brass or Plastic Tip sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
l1
Nominal length
d2d3l2l3A/F
(Inch)
10 x 240.2500.6250.1250.1250.0470.0470.094
1/4 x 200.3750.7500.1250.1250.0470.0630.125
5/16 x 180.3750.7500.1880.1880.0630.0940.156
3/8 x 160.3751.000.1880.1880.0630.0940.188
1/2 x 130.6251.000.3130.2500.0940.1250.250

Build & Price

Thread d1
Thread length l1
Tip material


Selected Part

Total US Dollars (net)
$0.72
In stock: 500
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$0.72
250499$0.66
500999$0.60
≥ 1000$0.54
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.