EN 675 Ergostyle® Softline Ball Handles Technopolymer Plastic, with Threaded Stud

Photo

EN 675 Technopolymer Plastic Ergostyle® Softline Ball Handles with Threaded Stud
ELESA original design
code: EBK-p-SOFT

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

EN 675 Softline ball handles are a part of the Ergostyle® product family. The soft jacket makes the ball handles particularly ergonomic, safe and easy to grip.

The soft, slip-proof contact area improves the grip in oily, hot / humid (hand perspiration), dry ambient conditions, and in low (below freezing) temperatures.

The Softline ball handles are suitable for use both as operating elements and for clamping. The "hard" plastic core guarantees the perfect anchoring of the insert with threaded stud even under heavier clamping or torqueing loads.

Resistant to solvents, oils, grease and other chemical agents (avoid alcohol).


Specification

Plastic
Technopolymer (Polypropylene PP)
  • Softline coating
    Elastomer (TPE) 70 shore A
  • Temperature resistant up to 175 °F (80 °C)
  • Black-gray, matte finish, similar to RAL 7021

Softline coating is chemically bonded with the plastic core

Threaded stud
  • Steel, zinc plated, blue passivated finish
  • Molded-in


RoHS compliant

On request

Ergostyle® Softline revolving ball handles

Technical drawing

Hide technical drawing
EN 675 Technopolymer Plastic Ergostyle® Softline Ball Handles with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Length ld3h1h2
1.975/16 x 18.751.422.44.71
1.973/8 x 16.981.422.44.71
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
Length ld3h1h2
1.69M 6.63.79.98-1.282.17.69
1.69M 8.63.79.981.181.282.17.69
1.69M 10.79.981.181.971.282.17.69
1.97M 8.63.79.981.181.462.52.79
1.97M 10.79.981.181.971.462.52.79

Build & Price

Ball diameter d1
Thread d2

Inch


Metric


Length l

Selected Part

Total (net)
$5.96
In stock: 0
Call / Email For Availability
Please note our quantity discounts.
MinMaxPrice
199$5.96
100249$5.47
250499$4.97
≥ 500$4.47
Weight: 0.187 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...