EN 926.1 Clamping Levers with Eccentrical Cam Plastic with Stainless Steel Components, Tapped Type

Photo

EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Form: A - With adjustable contact plate
ELESA original design
code: LAC.SST / LAC-R.SST
Form: A - With adjustable contact plate
EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Form: A - With adjustable contact plate EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Form: B - With fixed contact plate
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Clamping levers with eccentrical cam EN 926.1 are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing threads, these levers permit torque-free clamping.

The lever has been designed to insure that its movement cannot exceed the maximum clamping position.

There are no loose components since all are assembled and mounted in their correct order.

With these clamping levers, clamping forces of up to 899 lbf (l1 = 2.48) and 1574 lbf (l1 = 3.11) can be obtained.

Advantages of the Type A:

The distance between the eccentrical cam and the contact surface is adjustable by means of a planar curve. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.

Specification

Lever body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

Connector
Plastic (Polyacetal POM)
With threaded insert
Stainless steel
European Standard No. 1.4305 (AISI 303)


Contact plate / Setting collar
Plastic
Technopolymer (Polyamide PA-HP)
Black, matte finish


Assembly pin
Stainless steel
European Standard No. 1.4305 (AISI 303)


RoHS

Technical drawing

3D
Hide technical drawing
EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type sketch

Part Options / Table

Form

AWith adjustable contact plate
BWith fixed contact plate
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1bd3d4h
Stroke at 90°
lever movement
l3
In clamping position
min.
l4
Adjustable
range
l5
In clamping
position
t
Useable thread length
2.48M 60.710.830.710.030.890.060.710.16
3.11M 80.790.980.790.041.040.060.830.28

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Form


Constructional Features (Type A) / Application Example

Sketch GN 926

Selected Part

Total US Dollars (net)
$13.37
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$13.37
10249$12.88
250499$12.16
≥ 500$10.94
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.