GN 135.1 Two-Way Linear Actuator Connectors Aluminum, Split Assembly, with Unequal Bore Dimensions

Photo

GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: V - Square
Finish: SW - Black, RAL 9005, textured finish
d1 / s1: B - Bore
d2 / s2: V - Square
GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: V - Square GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: V - Square

Product description

Information

Two-way linear actuator connectors GN 135.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

In the one-axis system, the mounting holes d3 for the drive key are always located in the bore d1 or the square s1. Centering bushings at the screw locations eliminate the axial play. The width of the square s1 is dimensionally aligned with the play of the square linear actuators.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 135.1 Aluminum Linear Actuator Connectors, Split Assembly, with Unequal Bore Dimensions sketch

Part Options / Table

Identification No.

2With 4 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
s1
Square
d2
Bore
s2
Square
d3
Mounting screws
on the drive key
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
locations for
screw size
z2
Screw
locations for
screw size
Accessory
Recommended lever
GN 911 for
 z1
l4
Accessory
Recommended lever
GN 911 for
 z1
x4


for
 z2
l4
B 30V 30B 40V 40M 42.362.994.723.113.862.17M8-50M10-552.482.483.073.073.62
B 30V 30B 50V 50M 52.362.994.723.113.862.17M8-50M10-552.482.483.073.073.62
B 40V 40B 50V 50M 62.362.994.723.113.862.17M8-50M10-553.073.073.073.073.62

Build & Price

3D Product Configurator
Bore d1
Square s1
Bore d2
Square s2
Identification no.

Finish
SW

Selected Part

Total US Dollars (net)
$125.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$125.62
1024$115.15
2549$104.68
≥ 50$94.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.915 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.