GN 1580 Screws Hygienic Design

Photo

GN 1580 Screws, Hygienic Design

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 1580 screws are intended for use in hygiene areas. The sealed flange surface enables components to be mounted without dead spaces. The high quality finish as well as the large corner radii and closed surfaces prevent adherence of dirt and facilitate cleaning.

Specification

Stainless steel, European Standard No. 1.4404 (A4) AISI 316 L
  • Polished finish (Ra < 0.8 µm)PL

Sealing ring
Hydrogenated acrylonitrile Butadiene rubber
(H-NBR)
  • Blue
  • Temperature resistant -25 °C (-13 °F) to + 150 °C (302 °F)
  • Hardness 85±5 Shore A
  • FDA compliant


RoHS compliant

Technical drawing

Hide technical drawing
GN 1580 Screws, Hygienic Design sketch

Part Options / Table

Finish

PLPolished finish (Ra < 0.8 µm)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Length ld2d3kA/F
M 5.39.63.79--.47.50.39.31
M 6.47.63.79.981.18.55.58.47.39
M 8.63.79.981.181.57.71.74.57.51
M 10.79.981.181.571.97.83.86.71.63

Build & Price

Thread d1
Length l
Finish

Selected Part

Total USD (net)
$15.82
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$15.82
2549$14.50
5099$13.19
≥ 100$11.87
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.