GN 1804.2 Slotted Lock Nuts Steel, with Thread Locking Screw

Photo

GN 1804.2 Steel Slotted Lock Nuts, with Thread Locking Screw

Product description

Information

GN 1804.2 slotted lock nuts with thread locking can be secured against twisting by twisting off the threaded shaft via a d4 set screw. The thread flanks of the nut ensure damage-free securing and can be used as often as needed.

The d3 offset plane surface is intended as an axial contact surface.

Specification

Nut
SteelST
  • Tensile strength class 5.8 (500 N/mm2)
  • Blackened finish

Set screw
Steel, blackened finish

RoHS compliant

Accessory

C-spanner DIN 1810
(Code no. see table)

Technical drawing

Hide technical drawing
GN 1804.2 Steel Slotted Lock Nuts, with Thread Locking Screw sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
d2d3d4bhC-
spanner
M 12 x 1.51.10.91M 4.20.24A54601
M 14 x 1.51.18.98M 4.20.28A54619
M 16 x 1.51.261.06M 5.20.28A54619
M 18 x 1.51.341.10M 5.24.31A54627
M 20 x 1.51.421.18M 5.24.31A54627
M 22 x 1.51.571.34M 5.24.35A54635
M 24 x 1.51.651.42M 5.24.35A54635
M 30 x 1.51.971.69M 5.28.39A54643
M 35 x 1.52.171.89M 6.28.43A54650
M 40 x 1.52.442.13M 8.31.47A54668

Build & Price

Thread d1
Material

Selected Part

Price
Call / Email For Price & Availability
In stock: 0
Call / Email For Availability
Please note our quantity discounts.
No price breaks available.
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...