GN 21 Leveling Feet Stainless Steel, Inch Thread, With Turned Base, without Mounting Bores

Photo

GN 21 Inch Thread, Stainless Steel Leveling Feet, With Turned Base, without Mounting Bores Version (Stud): SK - With nut, external hexagon at the bottom
Version (Stud): SK - With nut, external hexagon at the bottom
GN 21 Inch Thread, Stainless Steel Leveling Feet, With Turned Base, without Mounting Bores Version (Stud): SK - With nut, external hexagon at the bottom GN 21 Inch Thread, Stainless Steel Leveling Feet, With Turned Base, without Mounting Bores Version (Stud): UK - With nut, internal hexagon at the top, wrench flat at the bottom GN 21 Inch Thread, Stainless Steel Leveling Feet, With Turned Base, without Mounting Bores Version (Stud): X - External hexagon, female thread

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 21 inch thread leveling feet are delivered assembled and cannot be disassembled.

For version with mounting bores, see GN 23.

Specification

Base
Stainless Steel, European Standard No. 1.4301, AISI 304

Threaded stud
Stainless Steel, European Standard No. 1.4305, AISI 303

Hex nut
Stainless Steel, European Standard No. 1.4301, AISI 304, ISO 4032

Optional inlaid non-skid pad
Perbunan® (NBR), 70 Shore A, black


RoHS compliant

On request

Stud Versions T/TK, V/VK and W with certain minium quantities

Technical drawing

Hide technical drawing
GN 21 Inch Thread, Stainless Steel Leveling Feet, With Turned Base, without Mounting Bores sketch

Part Options / Table

Type (Base plate)

D0fine turned, without rubber underlay
D1fine turned, with rubber underlay, inlaid, black

Version (Stud)

SWithout nut, external hexagon at the bottom
SKWith nut, external hexagon at the bottom
UWithout nut, internal hexagon at the top, wrench flat at the bottom
UKWith nut, internal hexagon at the top, wrench flat at the bottom
XExternal hexagon, female thread

Inch

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
3.155/16 x 18--------1.34
3.153/8 x 162.953.944.925.91----1.46
3.151/2 x 132.953.944.925.91----1.57
3.155/8 x 11----2.953.944.925.911.81
3.153/4 x 10----3.944.925.91-2.13
3.945/16 x 18--------1.38
3.943/8 x 162.953.944.925.91----1.50
3.941/2 x 132.953.944.925.91----1.61
3.945/8 x 11----2.953.944.925.911.85
3.943/4 x 10----3.944.925.91-2.17
4.723/4 x 10----3.944.925.91-2.32
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h1h2h3h4A/F1A/F2A/F3A/F7t
3.155/16 x 18.33.08-----.55.31
3.153/8 x 16.33.08.77-.67--.55.39
3.151/2 x 13.33.08.77-.67--.67.47
3.155/8 x 11.33.08-1.00-.47.31.87.63
3.153/4 x 10.33.08-1.06-.59.391.06.79
3.945/16 x 18.35.12-----.55.31
3.943/8 x 16.35.12.81-.67--.55.39
3.941/2 x 13.35.12.81-.67--.67.47
3.945/8 x 11.35.12-1.04-.47.31.87.63
3.943/4 x 10.35.12-1.10-.59.391.06.79
4.723/4 x 10.47.14-1.26-.59.391.06.79

Build & Price

Base diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (U/UK)
Length l7 (X)
Type (Base plate)


Version (Stud)





Selected Part

Total USD (net)
$54.85
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$54.85
5099$50.28
100249$45.71
≥ 250$41.13
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.