GN 295 Installation Kits for Position Indicators Used on Linear Actuators

Technical drawing

Technical drawing ausblenden
GN 295 Installation Kits, for Position Indicators Used on Linear Actuators sketch

Article options / Table

Identification no.

1for mechanical position indicators EN 953 / EN 954 / EN 955
2for electronic position indicators EN 9053 / EN 9054
Show / Hide columns


Dimensions in: Inch (change to Metric)
Ø Linear
d2 bd3h
Id. no. 1

Id. no. 2
. 955
1.18.311.38.551.651.381.42.59.39EN 954 / EN 9054
1.57.471.85.792.221.541.69.63.39EN 953 / EN 9053
1.97.472.28.792.401.541.69.67.39EN 953 / EN 9053
2.36.552.52.79-1.541.69.71-EN 953 / EN 9053

Build & Price

Diameter Linear actuator d1
Thread diameter linear actuator d2
Identification no.

Selected Part

Total (net)
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
≥ 50$29.33
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.

Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team