GN 414 Safety Indexing Plungers Stainless Steel

Photo

GN 414 Stainless Steel Safety Indexing Plungers Material: NI - Stainless steel<br />Type: AK - with lock nut
Material: NI - Stainless steel
Type: AK - with lock nut
GN 414 Stainless Steel Safety Indexing Plungers Material: NI - Stainless steel<br />Type: AK - with lock nut GN 414 Stainless Steel Safety Indexing Plungers Material: NI - Stainless steel<br />Type: A - without lock nut

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 414 safety indexing plungers are used when the inadvertent retraction of the plunger pin is to be prevented. The protruding plunger is first locked and may be unlocked for pulling only by exerting axial pressure on the red safety push-button.

The safety lock engages in the front end position, i.e. automatically if the indexing pin protrudes, with the locking mechanism housed fully in the operating button and protected from malfunctions. The specified axial load bearing capacity refers to the locking force of the bolt against inadvertent operation which must not be exceeded.

Specification

Plunger body
  • Stainless steelNI, European Standard No. 1.4305 (AISI 303)
  • Plunger pin chemically nickel plated

Knob
  • Plastic Technopolymer (Polyamide PA)
  • black-gray, RAL 7021, matte
  • temperature resistant up to 176 °F (80 °C)
  • not removable

Push-button
Technopolymer (Polyacetal POM)
red, RAL 3000, matte

RoHS compliant

Technical drawing

Hide technical drawing
GN 414 Stainless Steel Safety Indexing Plungers sketch

Part Options / Table

Type

Awithout lock nut
AKwith lock nut
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Plunger -0.02/-0.04
Bore +0.001
l1
min.
d2
Thread
d3el2l3l4A/FSpring
load ≈
initial


end
Axial
load
in N
.24.24M 12 x 1.51.10.862.20.87.24.751.46 lbf (6.5 N)4.27 lbf (19 N)26.98 lbf (120 N)
.24.35M 12 x 1.51.10.862.20.87.24.751.35 lbf (6 N)5.62 lbf (25 N)26.98 lbf (120 N)
.31.31M 16 x 1.51.10.862.441.02.31.751.91 lbf (8.5 N)5.85 lbf (26 N)26.98 lbf (120 N)
.31.47M 16 x 1.51.10.862.441.02.31.751.91 lbf (8.5 N)6.29 lbf (28 N)26.98 lbf (120 N)
.39.47M 16 x 1.51.10.862.441.02.31.752.14 lbf (9.5 N)8.54 lbf (38 N)26.98 lbf (120 N)

Build & Price

Bolt diameter d1
Stroke l1
Type


Material

Selected Part

Total (net)
$24.94
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
199$24.94
100249$22.86
250499$20.78
≥ 500$18.70
Weight: 0.163 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...