GN 429 Cabinet "U" Handles Hygienic Design

Photo

GN 429 Cabinet "U" Handles, Hygienic Design

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 429 hygienic design cabinet „U“ handles are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Specification

Handle
  • Stainless steelA4, European Standard No. 1.4404 (AISI 316 L)
  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 µm)PL

Sealing ring
hydrogenated acrylonitrile butadiene rubber
(H-NBR)
  • blue
  • temperature resistant -77° F (-25 °C) to + 302 °F (+ 150 °C)
  • Hardness 85±5 Shore A
  • FDA compliant


RoHS compliant

Technical drawing

Hide technical drawing
GN 429 Cabinet "U" Handles, Hygienic Design  sketch

Part Options / Table

Type

MTMatte finish (Ra < 0.8 µm)
PLPolished finish (Ra < 0.8 µm)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1Length l 
d2
Thread
d3hrt min.
.474.926.30M 5.502.01.55.47
.636.307.87M 6.662.32.71.47

Build & Price

Material

Handle diameter d1
Length l
Finish


Selected Part

Total (net)
$32.43
In stock: 10
In stock
Please note our quantity discounts.
MinMaxPrice
124$32.43
2549$29.73
5099$27.03
≥ 100$24.32
Weight: 0.375 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...