GN 516.5 Compression Latches Stainless Steel

Photo

GN 516.5 Stainless Steel Compression Latches Type: RG - Operation with knurled knob GN 7336
Type: RG - Operation with knurled knob GN 7336
GN 516.5 Stainless Steel Compression Latches Type: RG - Operation with knurled knob GN 7336 GN 516.5 Stainless Steel Compression Latches Type: HG - Operation with lever GN 516.5 Stainless Steel Compression Latches Type: KG - Operation with wing knob GN 516.5 Stainless Steel Compression Latches Type: SCH - Operation with slot GN 516.5 Stainless Steel Compression Latches Type: VDE - Operation with double bit GN 516.5 Stainless Steel Compression Latches Type: VK8 - Operation with square spindle A/F8

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 516.5 stainless compression latches have a closing mechanism which transfers the rotary movement of the operating element (key) into a 90° turn and then into a 6 mm linear stroke.

This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with an elastic element (door / casing seal).

9 latches with different closing mechanisms will cover latch spacings (retaining zones) of between 19 and 41 mm. If the measured retaining position lies between two latch spacings A, the next smaller value must be selected.

GN 516 compression latches are supplied with the catch lever enclosed loose.

For sheet metal punches for door locks/latches, see GN 123.


Specification

Stainless steel
  • Housing AISI 316
  • Locking mechanism AISI 316
  • Bolt AISI 316
  • Latch AISI 304

Handles for types RG, KG and HG
  • Plastic (Polyamide PA)
  • matte black
  • with matte light gray Cover cap

Protection class: IP 65

RoHS compliant

Accessory

GN 119.2 keys

Technical drawing

Hide technical drawing
GN 516.5 Stainless Steel Compression Latches sketch

Part Options / Table

Type

VK8Operation with square spindle A/F8
SCHOperation with slot
VDEOperation with double bit
RGOperation with knurled knob GN 7336
KGOperation with wing knob
HGOperation with lever

Metric

Dimensions in: Inch (change to Metric)
Latch distance A
.75.911.061.221.301.381.461.541.61

Build & Price

Type






Length A

Selected Part

Total USD (net)
$107.89
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$107.89
5099$98.90
100249$89.91
≥ 250$80.91
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.