GN 817.8 Indexing Plungers with Removable Pin Steel, Lock-Out or Non Lock-Out

Photo

GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type: C - Lock-Out, without lock nut
Type: C - Lock-Out, without lock nut
GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type: C - Lock-Out, without lock nut GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type: B - Non Lock-Out, without locknut GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type: BK - Non Lock-Out, with locknut GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out Type: CK - Lock-Out, with lock nut

Product description

Information

GN 817.8 indexing plungers have been designed so that special versions of the indexing pins can be made economically in smaller unit quantities.

If required, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied individually as a disassembled set.

Type C / CK indexing plungers are used for applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

Specification

Threaded body
  • SteelST
  • black oxide finish

Plunger pin
Stainless Steel, European Standard No. 14305 (AISI 303)

Lock nut
  • SteelST
  • black oxide finish

Countersunk screw DIN 7991
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Knob
  • Plastic (Polyamide PA)
  • black, matte




RoHS compliant

Technical drawing

Hide technical drawing
GN 817.8 Steel Indexing Plungers with Removable Pin, Lock-Out or Non Lock-Out sketch

Part Options / Table

Type

BNon Lock-Out, without locknut
BKNon Lock-Out, with locknut
CLock-Out, without lock nut
CKLock-Out, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Plunger -0.0008/-0.0019
Bore H7

l1l2d2
Thread
d3d4d5
Thread
kl3l4l5l6l7l8tA/FSpring
load ≈
initial



end
.28.24.31M 12 x 1.5.91.20M 3.79.791.89.87.241.22.69.28.551.46 lbf (6.5 N)4.27 lbf (19 N)
.28.35.43M 12 x 1.5.91.20M 3.79.791.89.87.241.08.83.28.551.35 lbf (6 N)5.62 lbf (25 N)
.31.31.39M 16 x 1.51.10.24M 4.94.982.281.02.311.54.81.31.671.91 lbf (8.5 N)5.85 lbf (26 N)
.31.47.55M 16 x 1.51.10.24M 4.94.982.281.02.311.341.01.31.671.91 lbf (8.5 N)6.29 lbf (28 N)
.39.47.55M 16 x 1.51.10.30M 4.941.182.281.02.311.541.00.31.672.14 lbf (9.5 N)8.54 lbf (38 N)
.47.59.67M 20 x 1.51.30.35M 61.121.382.811.30.391.861.23.53.872.59 lbf (11.5 N)8.99 lbf (40 N)

Build & Price

Bolt diameter d1
Stroke l1
Type




Material

Selected Part

Total (net)
$13.39
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$13.39
100249$12.27
250499$11.16
≥ 500$10.04
Weight: 0.073 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...