GN 970 Connecting Brackets Steel / Aluminum, L-Shaped, with Equal Sides

Photo

GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides Material: ALM - Aluminum
Type: B - With bores
Material: ALM - Aluminum
Type: B - With bores
GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides Material: ALM - Aluminum
Type: B - With bores GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides Material: ALM - Aluminum
Type: A - Without bores GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides Material: STB - Structural steel
Type: A - Without bores GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides Material: STB - Structural steel
Type: B - With bores

Product description

Information

GN 970 connecting brackets are used universally for right-angle connecting and mounting of e.g. base plates or covers.

Type A allows for the use of hole patterns specific to the application as well as mounting by welding.

Type B connecting brackets have 2 or 4 bores depending on the length l1.

Specification

Structural steelSTB
Drawn, with sharp edges
Blackened finish


AluminumALM
Pressed
Matte, tumbled finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 970 Steel or Aluminum Connecting Brackets, L-Shaped, with Equal Sides sketch

Part Options / Table

Type

AWithout bores
BWith bores
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
ALM

STB
b1l1b2dh2l2ms
1.181.181.181.180.710.240.710.59-0.16
1.181.181.182.360.710.240.710.591.180.16
1.571.571.571.570.940.320.940.79-0.20
1.571.571.573.150.940.320.940.791.570.20
1.97-1.971.971.180.401.180.98-0.24
1.97-1.973.941.180.401.180.981.970.24

Build & Price

3D Product Configurator
Material


Height (ALM) h1
Height (STB) h1
Width b1
Length l1
Type


Selected Part

Total US Dollars (net)
$6.80
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$6.80
2549$6.24
5099$5.67
≥ 100$5.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 970-ALM-30-30-30-AGN 970-ALM-30-30-30-BGN 970-STB-30-30-30-AGN 970-STB-30-30-30-BGN 970-ALM-30-30-60-AGN 970-ALM-30-30-60-BGN 970-STB-30-30-60-AGN 970-STB-30-30-60-BGN 970-ALM-40-40-40-AGN 970-ALM-40-40-40-BGN 970-STB-40-40-40-AGN 970-STB-40-40-40-BGN 970-ALM-40-40-80-AGN 970-ALM-40-40-80-BGN 970-STB-40-40-80-AGN 970-STB-40-40-80-BGN 970-ALM-50-50-50-AGN 970-ALM-50-50-50-BGN 970-ALM-50-50-100-AGN 970-ALM-50-50-100-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.