WN 303.1 Nylon Plastic Adjustable Levers with Push Button Threaded Stud Type with Stainless Steel Components

Photo

WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: SW - Black, RAL 9005, textured finish<br />Push Button Color: O - Orange, RAL 2004
Handle Color: SW - Black, RAL 9005, textured finish
Push Button Color: O - Orange, RAL 2004
WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: SW - Black, RAL 9005, textured finish<br />Push Button Color: O - Orange, RAL 2004 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: GS - Gray, RAL 7035, textured finish<br />Push Button Color: G - Gray, RAL 7035 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: GS - Gray, RAL 7035, textured finish<br />Push Button Color: O - Orange, RAL 2004 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: GS - Gray, RAL 7035, textured finish<br />Push Button Color: S - Black, RAL 9005 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: OS - Orange, RAL 2004, textured finish<br />Push Button Color: G - Gray, RAL 7035 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: OS - Orange, RAL 2004, textured finish<br />Push Button Color: O - Orange, RAL 2004 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: OS - Orange, RAL 2004, textured finish<br />Push Button Color: S - Black, RAL 9005 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: SW - Black, RAL 9005, textured finish<br />Push Button Color: G - Gray, RAL 7035 WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components Handle Color: SW - Black, RAL 9005, textured finish<br />Push Button Color: S - Black, RAL 9005

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Patented and made in the USA, WN 303.1 adjustable hand levers with push button are the result of modern industrial design: Glass fiber reinforced thermoplastic with molded-in stainless steel inlay.

All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever upward disengages the serrations, allowing it to be swivelled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.

Specification

Handle
  • Glass fiber reinforced thermoplastic with molded-in stainless steel inlay
  • Temperature resistant up to 230 °F (150 °C)

Handle Color
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Gray, RAL 7035, textured finishGSGS

Threaded stud and spring
Stainless steel, European Standard No. 1.4305 (AISI 303)

Push button
Nylon plastic
Black, RAL 9005SS
Orange, RAL 2004OO
Gray, RAL 7035GG

Screw for push button
Stainless steel, European standard 1.4305 (AISI 303)

RoHS compliant

On request

Special bores and threads

For certain minimum quantities, special colors

Technical drawing

Hide technical drawing
WN 303.1 Nylon Plastic Adjustable Levers with Push Button, Threaded Stud Type with Stainless Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Thread
l2
Thread length
d3d4h1h2h3h4
1.1810 x 32.47.63.79.981.26---.39.49.96.161.20.14
1.1810 x 24.63.79.981.26----.39.49.96.161.20.14
1.181/4 x 20.47.63.79.981.261.571.77-.39.49.96.161.20.14
1.7710 x 32.47.63.79.981.26---.39.49.96.161.20.14
1.7710 x 24.63.79.981.26----.39.49.96.161.20.14
1.771/4 x 20.47.63.79.981.261.571.77-.39.49.96.161.20.14
2.485/16 x 18.63.79.981.261.571.771.972.48.53.761.22.261.77.16
2.483/8 x 16.79.981.261.57----.53.761.22.261.77.16
3.073/8 x 16.79.981.261.571.771.972.48-.63.861.42.312.17.16
3.071/2 x 13.79.981.261.571.97---.63.861.42.312.17.16
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Thread
l2
Thread length
d3d4h1h2h3h4
1.18M 3.24.31.39.47.63---.39.49.96.161.20.14
1.18M 5.47.63.79.981.261.571.97-.39.49.96.161.20.14
1.18M 6.47.63.79.981.261.571.771.97.39.49.96.161.20.14
1.77M 5.47.63.79.981.261.571.97-.39.49.96.161.20.14
1.77M 6.47.63.79.981.261.571.771.97.39.49.96.161.20.14
2.48M 6.63.79.981.261.571.972.48-.53.761.22.261.77.16
2.48M 8.63.79.981.261.571.771.972.48.53.761.22.261.77.16
3.07M 8.63.79.981.261.571.771.972.48.63.861.42.312.17.16
3.07M 10.79.981.261.571.771.972.483.15.63.861.42.312.17.16

Build & Price

Material

Handle length l1
Thread d1

Inch


Metric


Thread length l2
Handle Color
GS
OS
SW
Push Button Color
G
O
S

Selected Part

Total (net)
$7.19
In stock: 58
In stock
Please note our quantity discounts.
MinMaxPrice
1249$7.19
250499$6.59
500999$5.99
≥ 1000$5.39
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team