EN 543.6 Plastic Fluid Level Sight Glasses ATEX Explosion Protective

Photo

EN 543.6 ATEX Explosion Protective Plastic Fluid Level Sight Glasses Type: A - with contrast screen
ELESA original design
code: HGFT. ATEX
Type: A - with contrast screen
EN 543.6 ATEX Explosion Protective Plastic Fluid Level Sight Glasses Type: A - with contrast screen EN 543.6 ATEX Explosion Protective Plastic Fluid Level Sight Glasses Type: B - without contrast screen

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

EN 543.6 Elesa® original design ATEX-Fluid Level Sight glasses are suitable for use in an explosion risk environment. They comply with the guidelines (ATEX) 94/9/EG.
A detailed operating instruction is includedt.

The window is embedded in the body during the injection process and it is therefore absolutely leaktight.

The seal is embedded in a radial undercut and it cannot be extruded during the tightening operation.

Assembly instructions:
For mounting on walls of less than 4 mm thickness please use a GN 543.1 nut.

Specification

Body
Plastic (Polyamide PA)
  • Temperature resistant up to 176°F (80 °C)
  • Black, shiny finish

Sight glass
Plastic
  • Polyamide (PA-T/AR)
  • Alcohol resistant

Seal
  • NBR rubber (Perbunan)

Contrast screen
  • Aluminum, natural color, anodized

RoHS compliant

Accessory

GN 543.1 nuts

Technical drawing

3D
Hide technical drawing
EN 543.6 ATEX Explosion Protective Plastic Fluid Level Sight Glasses sketch

Part Options / Table

Type

Awith contrast screen
Bwithout contrast screen
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2srecommended torque in Nm
0.43G 3/80.940.310.280.874 ... 8
0.59G 1/21.100.390.330.946 ... 8
0.71G 3/41.380.370.331.268 ... 10

Build & Price

3D Product Configurator
Window glass d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$11.27
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
≥ 1$11.27
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 0.007 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.