Products | J.W. Winco Standard Parts

EN 552.6 ATEX Explosion Protective Filler Breathers With or without dipstick

Photo

EN 552.6 ATEX Explosion Protective Filler Breathers, With or without dipstick Type: A - without dipstick
ELESA original design
code: SFP. ATEX / SFP+a ATEX
Type: A - without dipstick
EN 552.6 ATEX Explosion Protective Filler Breathers, With or without dipstick Type: A - without dipstick EN 552.6 ATEX Explosion Protective Filler Breathers, With or without dipstick Type: B - with dipstick

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

Elesa® original design EN 552.6 filler breathers are suitable for use in applications where there is a risk of explosion. They comply with 94/9/EG guidelines.

The dipstick has two flat sides on which the MAX-MIN oil levels can easily be marked.

Detailed operating instructions are included.

For function and operational criteria of breather caps see EN 552.


Specification

Plastic
temperature resistant up to 176° F (80 °C)

Upper part (cap)
[Farbe]: No data found!

Lower part (threaded part)
black

Sealing ring rubber
NBR (Perbunan)

Air filter PU-foam
Polyurethane
Filtration 40 µm

Dipstick Steel
  • phosphated
  • Level markings /
    Special lengths see GN 109

RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 552.6 ATEX Explosion Protective Filler Breathers, With or without dipstick sketch

Part Options / Table

Coding

1With splash guards, no filter
2With splash guards, with PU filter

Type

Awithout dipstick
B*with dipstick
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3d4l1l2l3
1.22G 3/80.391.180.371.167.40
1.22G 1/20.471.180.371.167.40
1.65G 3/40.711.610.451.447.24
* Not available from stock, requires a minimum order quantity

Build & Price

Outside diameter d1
Thread d2
Type


Identification No.


Selected Part

Total US Dollars (net)
$9.45
In stock: 3
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$9.45
5099$8.66
100249$7.88
≥ 250$7.09
Weight: 0.023 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.