Products | J.W. Winco Standard Parts

EN 236 Adjustable Hinges Plastic

Photo

ELESA original design
code: CFR.

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

EN 236 adjustable hinges allow for technically and visually perfect positioning and alignment of a door in its frame.

The serrations at the wings of the hinge (cross serration) and at the adjusting bushings create a form lock which prevents the hinge from moving after installation. The tips of the arrows mark the 0 reference point for easier installation.

Depending on installation position (rotating by 90°) of the adjusting bushings, the hinge is adjustable both in vertical and in horizontal directions.

Plastic is temperature resistant up to 80° C (175° F).

Specification

Hinge body
Glass fiber reinforced plastic (Polyamide PA), matte black

Hinge pin
Stainless steel, European standard 1.4305 (American Standard 303 series)






RoHS compliant

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 236 Plastic Adjustable Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1h2h3h4l3m1m2s1s2
2.952.360.260.310.630.310.370.751.161.631.340.670.51

Build & Price

Width l1
Length l2

Selected Part

Total US Dollars (net)
$22.73
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.