Products | J.W. Winco Standard Parts

EN 561 Mounting Angle Brackets Metric Size, Technopolymer Plastic

Photo

EN 561 Metric Size, Technopolymer Plastic, Mounting Angle Brackets, Type A Type of angle piece: A - 2 x slotted holes b2, without guide steps
Identification No.: 1 - without cover
ELESA original design
code: SQT.
Type of angle piece: A - 2 x slotted holes b2, without guide steps
Identification No.: 1 - without cover
EN 561 Metric Size, Technopolymer Plastic, Mounting Angle Brackets, Type A Type of angle piece: A - 2 x slotted holes b2, without guide steps
Identification No.: 1 - without cover EN 561 Metric Size, Technopolymer Plastic, Mounting Angle Brackets, Type A Type of angle piece: A - 2 x slotted holes b2, without guide steps
Identification No.: 2 - with cover

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

In order to maximize the mounting range of the slotted hole version of EN 561 angle brackets when installing them on T-slot profiles, it is recommended that screws with a thin head be used, e.g. DIN 6912 low head socket cap screws or ISOO 7380 socket button head cap screws.

EN 561 mounting angle brackets are components designed for universal use.

Specification

Bracket
Plastic
Technoplymer (Polyamide PA)
  • glasfibre reinforced
  • temperature resistant up to 212° F (100 °C)
  • matte gray (RAL 7046)

Cover cap
Plastic
Technoplymer (Polyester PBT)
matte gray (RAL 7046)

RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 561 Metric Size, Technopolymer Plastic, Mounting Angle Brackets, Type A sketch

Part Options / Table

Type

A2 x slotted holes b2, without guide steps

Identification

1without cover
2with cover
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1s1s2s3b2b3l1l2Load
M in Nm
max.
Torque
in Nm
min.
0.751.571.570.280.330.590.570.515.62 lbf (25 N)1.12 lbf (5 N)
0.981.571.570.280.330.790.570.518.54 lbf (38 N)1.12 lbf (5 N)
1.69*1.691.690.310.331.420.670.517.87 lbf (35 N)1.12 lbf (5 N)

Build & Price

Width b1
Length s1 s1
Length s2 s2
Type of angle piece

Identification No.


Selected Part

Total US Dollars (net)
$2.25
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$2.25
2549$2.06
5099$1.88
≥ 100$1.69
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.