GN 171 Flanged Base Plate Connector Clamps Aluminum, Split Assembly

Photo

GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish
Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: BL - Plain finish, Matte shot-blasted finish GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly Bildzuordnung: V - Square
Finish: BL - Plain finish, Matte shot-blasted finish GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly Bildzuordnung: V - Square
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

The clamping bore of GN 171 flanged base plate connector clamps is not machined and designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the GN 911 adjustable levers listed in the table as accessories.

Specification

Body
Aluminum
  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304

Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring

RoHS compliant

Accessory

Adjustable levers GN 911

Technical drawing

3D
Hide technical drawing
GN 171 Aluminum, Flanged Base Plate Connector Clamps, Split Assembly sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore
s
Square
d2k
Clamping
length
l1l2l3l4tx1x2y1y2y3y4z
Screw
locations for
screw size
Accessory
Recom. lever
GN 911  for
 z
l5
B 20V 200.282.282.722.094.061.180.282.952.362.831.381.181.97M8-352.483.07
B 25V 250.282.282.722.094.061.180.282.952.362.831.381.181.97M8-352.483.07
B 30V 300.282.282.722.094.061.180.282.952.362.831.381.181.97M8-352.483.07
B 40V 400.433.583.863.236.141.850.554.533.544.251.971.772.99M10-603.073.62
B 42-0.433.583.863.236.141.850.554.533.544.251.971.772.99M10-603.073.62
B 45V 450.433.583.863.236.141.850.554.533.544.251.971.772.99M10-603.073.62
B 48-0.433.583.863.236.141.850.554.533.544.251.971.772.99M10-603.073.62
B 50V 500.433.583.863.236.141.850.554.533.544.251.971.772.99M10-603.073.62

Build & Price

3D Product Configurator
Bore d1
Square s
Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$40.19
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$40.19
1024$36.84
2549$33.50
≥ 50$30.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.758 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 171-B48-2-SWGN 171-B40-2-BLGN 171-B48-2-BLGN 171-B20-2-BLGN 171-V25-2-BLGN 171-V40-2-SWGN 171-V45-2-BLGN 171-V50-2-SWGN 171-B42-2-SWGN 171-B30-2-BLGN 171-V30-2-BLGN 171-B30-2-SWGN 171-V20-2-SWGN 171-B25-2-BLGN 171-V50-2-BLGN 171-V45-2-SWGN 171-B40-2-SWGN 171-B50-2-BLGN 171-V20-2-BLGN 171-V25-2-SWGN 171-B20-2-SWGN 171-B50-2-SWGN 171-B42-2-BLGN 171-B45-2-BLGN 171-B45-2-SWGN 171-V40-2-BLGN 171-B25-2-SWGN 171-V30-2-SW

This could also be interesting...

An error has occurred!
We have received your callback request and will contact you soon.
JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
Your Contact

You are looking for a Winco partner near you? Please select the country.