GN 289 Swivel Clamp Connector Joints Aluminum, Split Assembly

Photo

GN 289 Aluminum Swivel Clamp Connector Joints, Split Assembly Finish: BL - Plain finish, Matte shot-blasted finish
Finish: BL - Plain finish, Matte shot-blasted finish
GN 289 Aluminum Swivel Clamp Connector Joints, Split Assembly Finish: BL - Plain finish, Matte shot-blasted finish GN 289 Aluminum Swivel Clamp Connector Joints, Split Assembly Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

Swivel clamp connector joints GN 289 are an assembly of two GN 279 swivel clamp connectors.

The versions with square bores are also suitable for use with profile systems.

The clamping bores are not machined and are designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

At the screw locations z1, the socket cap screws reduce the cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the GN 911 adjustable levers listed in the table as accessories.

Specification

Body
Aluminum
  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304

Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring

RoHS compliant

Accessory

Adjustable levers GN 911

Technical drawing

3D
Hide technical drawing
GN 289 Aluminum Swivel Clamp Connector Joints, Split Assembly sketch

Part Options / Table

Type

SStepless adjustment

Identification no.

2With 5 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
b
Swivel
width
kl1l2mz1
Screw
locations for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for
 z1
l3


for z2
l3
B40-B40B40-V40V40-V402.562.9910.552.763.35M10-60M10-553.073.623.073.62
B40-B42B42-V40-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B40-B45B45-V40V40-V452.562.9910.552.763.35M10-60M10-553.073.623.073.62
B40-B48B48-V40-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B40-B50B50-V40V40-V502.562.9910.552.763.35M10-60M10-553.073.623.073.62
B42-B42B40-V45-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B42-B45B42-V45-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B42-B48B45-V45V45-V452.562.9910.552.763.35M10-60M10-553.073.623.073.62
B42-B50B48-V45-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B45-B45B50-V45V45-V502.562.9910.552.763.35M10-60M10-553.073.623.073.62
B45-B48B40-V50-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B45-B50B42-V50-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B48-B48B45-V50-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B48-B50B48-V50-2.562.9910.552.763.35M10-60M10-553.073.623.073.62
B50-B50B50-V50V50-V502.562.9910.552.763.35M10-60M10-553.073.623.073.62

Build & Price

3D Product Configurator
Bore d1 - d2
Bore d1 - Square s2
Square s1 - s2
Type

Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$108.66
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$108.66
1024$99.61
2549$90.55
≥ 50$81.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 4.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 289-B42-B45-S-2-SWGN 289-B40-B40-S-2-SWGN 289-V40-V40-S-2-SWGN 289-B40-V40-S-2-BLGN 289-V50-V50-S-2-SWGN 289-B50-V50-S-2-SWGN 289-B40-B42-S-2-SWGN 289-B45-V40-S-2-BLGN 289-B42-B42-S-2-BLGN 289-B48-B48-S-2-BLGN 289-B48-V45-S-2-BLGN 289-V40-V40-S-2-BLGN 289-B50-B50-S-2-BLGN 289-B48-V50-S-2-BLGN 289-B50-V45-S-2-BLGN 289-B42-B42-S-2-SWGN 289-B42-B48-S-2-SWGN 289-B40-V45-S-2-SWGN 289-B45-B48-S-2-SWGN 289-B45-B50-S-2-SWGN 289-B50-B50-S-2-SWGN 289-B40-B50-S-2-BLGN 289-B48-B50-S-2-BLGN 289-B45-V40-S-2-SWGN 289-B45-V45-S-2-BLGN 289-B42-V45-S-2-SWGN 289-B45-B48-S-2-BLGN 289-B48-B50-S-2-SWGN 289-B45-V50-S-2-SWGN 289-B42-V40-S-2-BLGN 289-B40-V50-S-2-SWGN 289-B48-V40-S-2-BLGN 289-B45-V50-S-2-BLGN 289-B42-B50-S-2-SWGN 289-B40-B42-S-2-BLGN 289-B48-V45-S-2-SWGN 289-B45-B50-S-2-BLGN 289-B40-V45-S-2-BLGN 289-B48-B48-S-2-SWGN 289-V45-V50-S-2-BLGN 289-V40-V45-S-2-SWGN 289-B42-B48-S-2-BLGN 289-B45-B45-S-2-BLGN 289-V45-V50-S-2-SWGN 289-B42-V50-S-2-BLGN 289-B40-V40-S-2-SWGN 289-B40-B48-S-2-BLGN 289-B48-V40-S-2-SWGN 289-B42-V50-S-2-SWGN 289-V40-V45-S-2-BLGN 289-V40-V50-S-2-BLGN 289-V40-V50-S-2-SWGN 289-B40-B48-S-2-SWGN 289-V45-V45-S-2-SWGN 289-V45-V45-S-2-BLGN 289-B45-B45-S-2-SWGN 289-B42-B50-S-2-BLGN 289-B42-V45-S-2-BLGN 289-B42-B45-S-2-BLGN 289-B40-B45-S-2-BLGN 289-B40-B40-S-2-BLGN 289-B50-V45-S-2-SWGN 289-B50-V50-S-2-BLGN 289-B50-V40-S-2-SWGN 289-B40-B45-S-2-SWGN 289-B45-V45-S-2-SWGN 289-B42-V40-S-2-SWGN 289-V50-V50-S-2-BLGN 289-B48-V50-S-2-SWGN 289-B50-V40-S-2-BLGN 289-B40-B50-S-2-SWGN 289-B40-V50-S-2-BL

This could also be interesting...

An error has occurred!
We have received your callback request and will contact you soon.
JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
Your Contact

You are looking for a Winco partner near you? Please select the country.