Products | J.W. Winco Standard Parts

EN 224.3 Finger Grip Handles Technopolymer Plastic, with Plain Bore Holes, Cleanline

Photo

EN 224.3 Technopolymer Plastic Finger Grip Handles, with Plain Bore Holes, Cleanline Color: CL - White, RAL 9002, Cleanline
ELESA original design
code: MFH-AF-CLEAN

Product Family Cleanline

Cleanline standard parts have been designed for use in demanding hygienic conditions (e.g. medical engineering). Their smooth white surfaces make cleaning easier and underline their hygienic appearance. Metal inserts are made of rustproof stainless steel.

  • especially for high hygiene requirements
  • easy cleaning
  • hygienic appearance
Show all Cleanline products

Product description

Information

EN 224.3 finger grip handles with bore hole B 3.5 mm are intended for mounting with self-tapping screws, such as DIN ISO 7049 pan head tapping screws of thread size ST 4.2 mm.

Specification

Plastic
Technopolymer (Polyamide PA)
Temperature resistant up to 212 °F (100 °C)

Color (matte finish):
White, RAL 9002, CleanlineCLCL


RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 224.3 Technopolymer Plastic Finger Grip Handles, with Plain Bore Holes, Cleanline sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1Length l
Nominal dimension

Actual dimension
d2
Bore
d3h
0.351.181.16B 3.50.471.06
0.391.571.56B 3.50.591.32

Build & Price

Handle diameter d1
Length l
Bore d2
Color
CL

Selected Part

Total US Dollars (net)
$3.49
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.49
100249$3.20
250499$2.91
≥ 500$2.61
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.