EN 624.5 Soft Grip Knobs Technopolymer Plastic, with Stainless Steel Tapped Insert, Ergostyle®, Softline

Photo

EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EGK.SST
Color of the cap: DSG - Black-gray, RAL 7021, matte finish
EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DSG - Black-gray, RAL 7021, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DBL - Blue, RAL 5024, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DGB - Yellow, RAL 1021, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DGN - Green, RAL 6017, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DGR - Gray, RAL 7035, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DOR - Orange, RAL 2004, matte finish EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DRT - Red, RAL 3000, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

The design of the control knobs EN 624.5 matches the product family Ergostyle®. The Softline coating makes the control knobs particularly user-friendly and ergonomic.

The **soft, slip-proof ** contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

The cover shrouds the fixing components as well as the shaft end.

Specification

Body
Plastic
Technopolymer (Polypropylen PP)


Softline coating

  • Elastomer (TPE) 70 Shore A
  • Chemically bonded
  • Temperature resistant up to 176 °F (80 °C)
  • Black-gray, matte RAL 7021

Insert
Stainless steel AISI 303


Color of the cover cap
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Technical drawing

3D
Hide technical drawing
EN 624.5 Technopolymer Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001d3d4d5d6d7d8l1l2l3l4l5r
1.970.2360.3150.871.691.101.570.160.171.500.140.870.470.550.59
2.480.394-1.022.171.651.950.200.241.730.141.180.350.630.75

Build & Price

3D Product Configurator
Outside diameter d1
Bore code


Bore d2
Color of the cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Assembly Examples

Sketch GN 624 keyway

Ergostyle® soft grip knobs EN 624.5 mounted by means of a keyway and Countersunk Washers GN 184.5.

Sketch GN 624 pin

Ergostyle® soft grip knobs EN 624.5 mounted by means of a transversal pin and ball with adjustable pressure spring.
Ball and pressure spring are not included.

Selected Part

Total US Dollars (net)
$41.07
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$41.07
10249$39.58
250499$37.34
≥ 500$33.60
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.206 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 624.5-50-B6-DSGEN 624.5-50-B6-DOREN 624.5-50-B6-DGREN 624.5-50-B6-DGBEN 624.5-50-B6-DBLEN 624.5-50-B6-DRTEN 624.5-50-B6-DGNEN 624.5-50-K6-DSGEN 624.5-50-K6-DOREN 624.5-50-K6-DGREN 624.5-50-K6-DGBEN 624.5-50-K6-DBLEN 624.5-50-K6-DRTEN 624.5-50-K6-DGNEN 624.5-50-B8-DSGEN 624.5-50-B8-DOREN 624.5-50-B8-DGREN 624.5-50-B8-DGBEN 624.5-50-B8-DBLEN 624.5-50-B8-DRTEN 624.5-50-B8-DGNEN 624.5-50-K8-DSGEN 624.5-50-K8-DOREN 624.5-50-K8-DGREN 624.5-50-K8-DGBEN 624.5-50-K8-DBLEN 624.5-50-K8-DRTEN 624.5-50-K8-DGNEN 624.5-63-B10-DSGEN 624.5-63-B10-DOREN 624.5-63-B10-DGREN 624.5-63-B10-DGBEN 624.5-63-B10-DBLEN 624.5-63-B10-DRTEN 624.5-63-B10-DGNEN 624.5-63-K10-DSGEN 624.5-63-K10-DOREN 624.5-63-K10-DGREN 624.5-63-K10-DGBEN 624.5-63-K10-DBLEN 624.5-63-K10-DRTEN 624.5-63-K10-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.