EN 676 Knurled Knobs Technopolymer Plastic, with Brass Tapped Insert, Ergostyle®

Photo

EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EKK.
Color: SG - Black-gray, RAL 7021, matte finish
EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: BL - Blue, RAL 5024, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: GB - Yellow, RAL 1021, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: GN - Green, RAL 6017, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: GR - Gray, RAL 7035, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: OR - Orange, RAL 2004, matte finish EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: RT - Red, RAL 3000, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

When used as a push-pull button, the thumb rests naturally on the concave front surface, making it easier to grip the knurled knob EN 676. The slight knurling on the rim of the knob makes tightening or clamping operations easier.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)

Color
Black-gray, RAL 7021, matte finishSGSG


Tapped insert
Brass


RoHS

On request

Knobs with inch thread in other colors

Technical drawing

3D
Hide technical drawing
EN 676 Technopolymer Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
0.83*10 x 320.490.710.410.39
0.98*1/4 x 200.570.890.550.47
1.22*5/16 x 180.731.060.670.63
*Only available in black, other colors on request
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
0.63M 3-0.330.510.330.24
0.71M 4-0.410.610.410.24
0.83M 4M 50.490.710.410.39
0.98M 6M 80.570.890.550.47
1.22M 6M 80.731.060.670.59
1.22M 10-0.731.060.670.67
1.38M 6M 80.791.080.670.59
1.38M 10-0.791.080.670.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Color
BL
GB
GN
GR
OR
RT
SG

Selected Part

Total US Dollars (net)
$2.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.37
10249$2.28
250499$2.16
≥ 500$1.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.029 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.