GN 564 Cabinet U-Handles Stainless Steel / Aluminum Core, TPU Sheathing, with Tapped Holes, Softline

Photo

GN 564 Stainless Steel / Aluminum Core Cabinet U-Handles, TPU Sheathing, with Tapped Holes, Softline
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

The shock absorbing thermoplastic polyurethane foam rubber coating of cabinet U-handles GN 564 prevents injuries to the operator, while its elliptical shape gives it a nice hold.

The stainless steel respectively aluminum core guarantees a high basic strength of the handle.

Specification

Sheathing
Thermoplastic polyurethane (TPU)

  • Black, matte textured finish
  • Elastic, 65 ±5 Shore A
  • Temperature resistant up to 158 °F (70 °C)
  • Abrasion resistant
  • Insulating
  • Weather-proof

Handle core

  • Stainless steel AISI 303, round
    (for size b = 25 mm)
  • Aluminum, elliptical
    (for size b = 35 mm)

RoHS

On request

Various metric size fasteners and kit packaging
Other colors

Technical drawing

3D
Hide technical drawing
GN 564 Stainless Steel / Aluminum Core Cabinet U-Handles, TPU Sheathing, with Tapped Holes, Softline sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bLength±0.01ad1d2hrt
min.
0.984.410.63M 60.391.970.200.39
0.985.040.63M 60.392.130.280.39
0.986.300.63M 60.392.130.350.39
0.987.560.63M 60.392.130.350.39
1.386.300.98M 80.672.680.490.47
1.387.560.98M 80.672.680.490.47
1.3811.810.98M 80.672.680.490.47

Build & Price

3D Product Configurator
Handle width b
Length l

Selected Part

Total US Dollars (net)
$24.42
In Stock: 108
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$24.42
100249$22.39
250499$20.35
≥ 500$18.32
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.299 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.