d1 -0.001 / -0.003 | l1 + 0.023 | d2 | d3 | k | l2 | l3 | Location bore | Axial holding force ≈ | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.236 | 0.394 | 0.591 | 0.787 | 0.984 | 1.181 | 1.969 | 1.02 | 0.69 | 0.26 | 0.87 | 0.20 | 0.24 | 1.80 lbf (8 N) |
0.315 | 0.591 | 0.787 | 0.984 | 1.181 | 1.969 | - | 1.02 | 0.69 | 0.34 | 0.87 | 0.25 | 0.31 | 3.37 lbf (15 N) |
0.394 | 0.591 | 0.787 | 0.984 | 1.181 | 1.969 | - | 1.34 | 0.91 | 0.47 | 1.12 | 0.34 | 0.39 | 6.74 lbf (30 N) |
0.472 | 0.787 | 1.181 | 1.575 | 1.969 | - | - | 1.34 | 0.91 | 0.57 | 1.12 | 0.37 | 0.47 | 7.19 lbf (32 N) |
Information The endangered bolt cross-section S was considered in two shear planes until breakage, according to the sketch shown opposite. The details given on load capacity are non-binding guide values without any liability. In general, they do not constitute a warranty of quality. The user must determine from case to case if a product is suitable for the application. Ambient influences may affect the specified values. An appropriate safety factor must be taken into account in the design. |
|||||||||||||||||||||||
Load capacity F ≈ double shear strength according to DIN 50141 (breaking strength) |
|||||||||||||||||||||||
Show / Hide columns
|
Min | Max | Price |
---|---|---|
1 | 99 | $19.95 |
100 | 249 | $18.29 |
250 | 499 | $16.63 |
≥ 500 | $14.96 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco