Products | J.W. Winco Standard Parts

GN 227.4 Spoked Handwheels A4 Stainless Steel

Photo

GN 227.4 A4 Stainless Steel, Spoked Handwheels Bore code: K - With keyway
Type: A - without handle
Bore code: K - With keyway
Type: A - without handle
GN 227.4 A4 Stainless Steel, Spoked Handwheels Bore code: K - With keyway
Type: A - without handle GN 227.4 A4 Stainless Steel, Spoked Handwheels Bore code: B - Without keyway
Type: A - without handle GN 227.4 A4 Stainless Steel, Spoked Handwheels Bore code: V - With square
Type: A - without handle

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The hub lengths of GN 227.4 stainless steel spoked handwheels conform to DIN 950.

They are often used where a noncorrosive handwheel is necessary, such as in the marine and food industries.
They are renowned for their high mechanical strength and are not affected by shock and knocks. GN 227.4 stainless steel handwheels (A4 quality) are only available in type A (without handle).

They are of an attractive design and shape at a reasonable cost.

Specification

Stainless steel A4
European Standard No. 1.4404 (AISI 316L)
  • Matte shot-blasted finish
  • Pressed stainless steel wheel body
  • Hub welded to body





RoHS compliant

On request

Other modifications such as special through bores and square broached holes larger than listed as well as set screw holes and cross holes

Technical drawing

3D
Hide technical drawing
GN 227.4 A4 Stainless Steel, Spoked Handwheels sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square

Type

Awithout handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 +0.002
Bore
+0.002
Square
bd3l1l2No. of
spokes
Thickness
of pressed
stainless steel
6.301/2-0.871.180.791.5440.08
7.875/8-0.871.570.941.7340.10
9.843/4-1.181.771.102.0550.12
12.407/8-1.422.171.302.5250.12
15.751.00-1.692.561.503.1950.12
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.002
Bore
+0.002
Square
bd3l1l2No. of
spokes
Thickness
of pressed
stainless steel
6.3012V 120.871.180.791.5440.08
7.8714V 140.871.570.941.7340.10
9.8417V 171.181.771.102.0550.12
12.4019V 191.422.171.302.5250.12
15.7524V 241.692.561.503.1950.12

Build & Price

Handwheel diameter d1
Bore code



Bore diameter d2

Inch


Metric


Type

Selected Part

Total US Dollars (net)
$109.76
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$109.76
5099$100.61
100249$91.47
≥ 250$82.32
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.