Products | J.W. Winco Standard Parts

GN 333.5 Tubular Handles Stainless Steel, with Straight Legs

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The tube of GN 333.5 tubular handles is laser welded to the legs, without any gap in the weld creating a very closed and tight fit, preventing dirt from entering at those points.

Specification

Tube Ø 28x2 mm
Stainless steel
European Standard No. 1.4301 (AISI 304),
matte shot-blasted finish

Handle legs
Stainless steel precision casting
European Standard No. 1.4308 (AISI CF-8),
matte shot-blasted finish


RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 333.5 Stainless Steel Tubular Handles, with Straight Legs sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1 ±0.04bd2
Thread
h1h2l2l3t
min.
1.107.870.98M 81.972.608.437.320.59
1.109.840.98M 81.972.6010.399.290.59
1.1011.810.98M 81.972.6012.3611.260.59
1.1015.750.98M 81.972.6016.3015.200.59
1.1019.690.98M 81.972.6020.2419.130.59
1.1023.620.98M 81.972.6024.1723.070.59

Build & Price

Handle diameter d1
Length l1

Selected Part

Total US Dollars (net)
$106.71
In stock: 4
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$106.71
100249$97.82
250499$88.93
≥ 500$80.03
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.