EN 604.1 Adjustable Levers Plastic, Threaded Stud Type, with Stainless Steel Components, Ergostyle®

Adjustable Levers EN 604.1: Plastic, Threaded Stud Type, with Stainless Steel Components, Ergostyle®
Original design
code: ERZ.SST-p
Color: SG - Black-gray, RAL 7021, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Adjustable levers EN 604.1 like all the products of the Ergostyle® product family are renowned for their good style and also their ergonomical shape. The gently arched handle with a reinforced end of the lever gives the operator a good grip.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black-gray, RAL 7021, matte finishSGSG
  • Orange, RAL 2004, matte finishOROR

Serrated inlay
Zinc die-cast


Threaded stud / Retaining screw
Stainless steel AISI 303


RoHS

Hide technical drawing
EN 604.1 Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

l1d1l2d2d3h1h2h3h4
Stroke
1.731/4 x 200.630.790.981.261.571.770.390.610.960.141.200.14
2.485/16 x 180.791.261.572.48--0.530.751.220.141.520.16
2.483/8 x 160.791.57----0.530.751.220.141.520.16
3.073/8 x 160.981.261.571.972.48-0.630.911.420.141.830.16
3.741/2 x 131.261.972.48---0.751.041.690.202.220.16
Show / Hide columns

Metric

l1d1l2d2d3h1h2h3h4
Stroke
1.73M 4--0.470.630.790.981.26--0.390.610.960.141.200.14
1.73M 5M 6-0.470.630.790.981.261.571.970.390.610.960.141.200.14
2.48M 6M 8-0.630.790.981.261.571.972.480.530.751.220.141.520.16
3.07M 8M 10M 120.790.981.261.571.972.483.150.630.911.420.141.830.16
3.74M 10M 12-0.790.981.261.571.972.483.150.751.041.690.202.220.16

Build & Price

Lever length l1
Thread d1

Inch


Metric


Thread length l2
Color
Orange
Black-gray
Lever length l1
Thread d1

Inch


Metric


Thread length l2
Color
Orange
Black-gray

Selected Part

Total (net)
US$12.19
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
119US$12.19
20499US$11.74
500999US$11.08
≥ 1000US$9.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 604.1-44-1/4x20-16-SGEN 604.1-44-1/4x20-16-OREN 604.1-44-1/4x20-20-SGEN 604.1-44-1/4x20-20-OREN 604.1-44-1/4x20-25-SGEN 604.1-44-1/4x20-25-OREN 604.1-44-1/4x20-32-SGEN 604.1-44-1/4x20-32-OREN 604.1-44-1/4x20-40-SGEN 604.1-44-1/4x20-40-OREN 604.1-44-1/4x20-45-SGEN 604.1-44-1/4x20-45-OREN 604.1-63-5/16x18-20-SGEN 604.1-63-5/16x18-20-OREN 604.1-63-5/16x18-32-SGEN 604.1-63-5/16x18-32-OREN 604.1-63-5/16x18-40-SGEN 604.1-63-5/16x18-40-OREN 604.1-63-5/16x18-63-SGEN 604.1-63-5/16x18-63-OREN 604.1-63-3/8x16-20-SGEN 604.1-63-3/8x16-20-OREN 604.1-63-3/8x16-40-SGEN 604.1-63-3/8x16-40-OREN 604.1-78-3/8x16-25-SGEN 604.1-78-3/8x16-25-OREN 604.1-78-3/8x16-32-SGEN 604.1-78-3/8x16-32-OREN 604.1-78-3/8x16-40-SGEN 604.1-78-3/8x16-40-OREN 604.1-78-3/8x16-50-SGEN 604.1-78-3/8x16-50-OREN 604.1-78-3/8x16-63-SGEN 604.1-78-3/8x16-63-OREN 604.1-95-1/2x13-32-SGEN 604.1-95-1/2x13-32-OREN 604.1-95-1/2x13-50-SGEN 604.1-95-1/2x13-50-OREN 604.1-95-1/2x13-63-SGEN 604.1-95-1/2x13-63-OREN 604.1-44-M4-12-SGEN 604.1-44-M4-12-OREN 604.1-44-M4-16-SGEN 604.1-44-M4-16-OREN 604.1-44-M4-20-SGEN 604.1-44-M4-20-OREN 604.1-44-M4-25-SGEN 604.1-44-M4-25-OREN 604.1-44-M4-32-SGEN 604.1-44-M4-32-OREN 604.1-44-M5-12-SGEN 604.1-44-M5-12-OREN 604.1-44-M5-16-SGEN 604.1-44-M5-16-OREN 604.1-44-M5-20-SGEN 604.1-44-M5-20-OREN 604.1-44-M5-25-SGEN 604.1-44-M5-25-OREN 604.1-44-M5-32-SGEN 604.1-44-M5-32-OREN 604.1-44-M5-40-SGEN 604.1-44-M5-40-OREN 604.1-44-M5-50-SGEN 604.1-44-M5-50-OREN 604.1-44-M6-12-SGEN 604.1-44-M6-12-OREN 604.1-44-M6-16-SGEN 604.1-44-M6-16-OREN 604.1-44-M6-20-SGEN 604.1-44-M6-20-OREN 604.1-44-M6-25-SGEN 604.1-44-M6-25-OREN 604.1-44-M6-32-SGEN 604.1-44-M6-32-OREN 604.1-44-M6-40-SGEN 604.1-44-M6-40-OREN 604.1-44-M6-50-SGEN 604.1-44-M6-50-OREN 604.1-63-M6-16-SGEN 604.1-63-M6-16-OREN 604.1-63-M6-20-SGEN 604.1-63-M6-20-OREN 604.1-63-M6-25-SGEN 604.1-63-M6-25-OREN 604.1-63-M6-32-SGEN 604.1-63-M6-32-OREN 604.1-63-M6-40-SGEN 604.1-63-M6-40-OREN 604.1-63-M6-50-SGEN 604.1-63-M6-50-OREN 604.1-63-M6-63-SGEN 604.1-63-M6-63-OREN 604.1-63-M8-16-SGEN 604.1-63-M8-16-OREN 604.1-63-M8-20-SGEN 604.1-63-M8-20-OREN 604.1-63-M8-25-SGEN 604.1-63-M8-25-OREN 604.1-63-M8-32-SGEN 604.1-63-M8-32-OREN 604.1-63-M8-40-SGEN 604.1-63-M8-40-OREN 604.1-63-M8-50-SGEN 604.1-63-M8-50-OREN 604.1-63-M8-63-SGEN 604.1-63-M8-63-OREN 604.1-78-M8-20-SGEN 604.1-78-M8-20-OREN 604.1-78-M8-25-SGEN 604.1-78-M8-25-OREN 604.1-78-M8-32-SGEN 604.1-78-M8-32-OREN 604.1-78-M8-40-SGEN 604.1-78-M8-40-OREN 604.1-78-M8-50-SGEN 604.1-78-M8-50-OREN 604.1-78-M8-63-SGEN 604.1-78-M8-63-OREN 604.1-78-M8-80-SGEN 604.1-78-M8-80-OREN 604.1-78-M10-20-SGEN 604.1-78-M10-20-OREN 604.1-78-M10-25-SGEN 604.1-78-M10-25-OREN 604.1-78-M10-32-SGEN 604.1-78-M10-32-OREN 604.1-78-M10-40-SGEN 604.1-78-M10-40-OREN 604.1-78-M10-50-SGEN 604.1-78-M10-50-OREN 604.1-78-M10-63-SGEN 604.1-78-M10-63-OREN 604.1-78-M10-80-SGEN 604.1-78-M10-80-OREN 604.1-78-M12-20-SGEN 604.1-78-M12-20-OREN 604.1-78-M12-25-SGEN 604.1-78-M12-25-OREN 604.1-78-M12-32-SGEN 604.1-78-M12-32-OREN 604.1-78-M12-40-SGEN 604.1-78-M12-40-OREN 604.1-78-M12-50-SGEN 604.1-78-M12-50-OREN 604.1-78-M12-63-SGEN 604.1-78-M12-63-OREN 604.1-78-M12-80-SGEN 604.1-78-M12-80-OREN 604.1-95-M10-20-SGEN 604.1-95-M10-20-OREN 604.1-95-M10-25-SGEN 604.1-95-M10-25-OREN 604.1-95-M10-32-SGEN 604.1-95-M10-32-OREN 604.1-95-M10-40-SGEN 604.1-95-M10-40-OREN 604.1-95-M10-50-SGEN 604.1-95-M10-50-OREN 604.1-95-M10-63-SGEN 604.1-95-M10-63-OREN 604.1-95-M10-80-SGEN 604.1-95-M10-80-OREN 604.1-95-M12-20-SGEN 604.1-95-M12-20-OREN 604.1-95-M12-25-SGEN 604.1-95-M12-25-OREN 604.1-95-M12-32-SGEN 604.1-95-M12-32-OREN 604.1-95-M12-40-SGEN 604.1-95-M12-40-OREN 604.1-95-M12-50-SGEN 604.1-95-M12-50-OREN 604.1-95-M12-63-SGEN 604.1-95-M12-63-OREN 604.1-95-M12-80-SGEN 604.1-95-M12-80-OR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback