GN 743.6 Fluid Level Sight Glasses Aluminium / ESG glass, ATEX Explosion Protective

Photo

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

Information

GN 743.6 the European guidelines for explosion protection introduced on 7/1/03 (ATEX) also cover explosion protection in the mechanical sector.
Fluid level sight glasses GN 743.6 are suitable for use in an explosion risk environment, and comply with guidelines 2014/34/EU. Detailed documentation accompanies this part when ordered.
Other features include:

1. Genuine glass of high stability and scratch proof.
2. Sealing with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
3. Seal is housed in a groove and therefore cannot be lost. Meanwhile, this groove prevents the seal from being extruded when the sight glass is tightened. The location of this seal also allows the use of a softer Elastomer, which guarantees better and easier sealing.

Heat resistance: -20°C (-4°F) to 150°C (300°F).
Note: When mounting fluid level sight glasses on walls of less than 4mm thickness, use nut GN 543.1.

Specification

Sight glass body
  • Aluminum
  • turned
  • with bright finish

Sight glass
ESG-glass

Seal
FPM (Viton®)

Retaining ring
Stainless Steel
AISI 301, European Standard No. 1.4310



RoHS compliant

Accessory

GN 543.1 fixing nuts

On request

EPDM seal

Technical drawing

3D
Hide technical drawing
GN 743.6 Aluminium / ESG glass Fluid Level Sight Glasses, ATEX Explosion Protective  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pipe Thread
Threadd3l1l2s
0.43G 3/8M 16 x 1.5--0.870.310.310.79
0.55G 1/2M 20 x 1.5--1.020.330.350.91
0.71G 3/4M 26 x 1.5M 27 x 1.5M 27 x 21.260.350.431.18

Build & Price

3D Product Configurator
Window glass d1
Pipe Thread d2
Fine thread d2

Selected Part

Total US Dollars (net)
$18.07
In stock: 7
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$18.07
5099$16.56
100249$15.06
≥ 250$13.55
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: Compliant
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.