SL | Bores for contersunk screw, switch left |
SR | Bores for contersunk screw, switch right |
AK | Cable at the top |
CK | Cable at the backside |
l1 | l2 | h1 | h2 | h3 | h4 | l3 | l4 | l5 | l6 Cable length in meters | m1 | m2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.76 | 2.09 | 0.63 | 0.31 | 0.63 | 0.57 | 4.33 | 2.03 | 0.89 | 2 | 5 | 1.77 | 1.34 |
Maximal load Information without safety factor |
|
||||||||||
Examples of calculation |
F max. |
472.10 lbf (2100 N) |
629.47 lbf (2800 N) |
292.25 lbf (1300 N) |
|||||||
Assembly |
Types SL und SR with countersunk for countersunk screws e.g. DIN 7991 |
||||||||||
Recommended torque |
5 Nm (Screws and nuts M6) |
||||||||||
Protection class |
IP67 |
acc. to EN 60529 |
|||||||||
Switching principle, contact opening |
Changeover contact, with positive opening |
acc. to IEC 60947-5-1 |
|||||||||
Contact material |
Silver alloy Ag 90 Ni 10 |
||||||||||
Operating travel diagram |
The switching points are fix at 6°. By reaching the lifespan, it can rise up to 9°. |
||||||||||
Maximum operating frequency |
1200 operating cycles / hour |
||||||||||
Mechanical life span |
106 operating cycles |
acc. to IEC 60947-5-1 |
|||||||||
Actuating speed |
min. 2° / second, max. 90° / second |
Utilization Category |
DC 13: 24 V DC / 4 A or 127 V DC / 0.3 A |
acc. to EN 60947-5-2 |
|||||||||
Contact termination |
|||||||||||
Type of cable |
UL/CSA STYLE 2587 3X AWG 22 |
||||||||||
Short-circuit current |
1000 A |
||||||||||
Rated insulation voltage |
250 V |
||||||||||
Short-circuit protection |
6 A, 500 V, Type gl |
||||||||||
Ambient temperature |
-4 °F to +176 °F (-20 °C to 80 °C) |
||||||||||
Degree of pollution, external |
3 |
||||||||||
Mission time (TM) |
20 years |
||||||||||
Number of cycles (B10 d) |
2 000 000 |
Low-voltage switchgear and controlgear CE declaration |
EN 60947-1-5 : 2003 + A1/2009 |
||||||||||
Other important details and hints are given in the operating instructions for EN 239.4 hinges which are included with every hinge and which are also available as PDF downloads from “www.jwwinco.com“ under “Service“. |
Min | Max | Price |
---|---|---|
1 | 3 | $136.58 |
4 | 24 | $131.61 |
25 | 49 | $124.16 |
≥ 50 | $111.74 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco