EN 561 Mounting Angle Brackets Plastic

Photo

EN 561 Plastic Mounting Angle Brackets, Type B and C Type: B - 2 x bores d, with guide steps
Identification no.: 2 - With cover cap
ELESA original design
code: SQT.
Type: B - 2 x bores d, with guide steps
Identification no.: 2 - With cover cap
EN 561 Plastic Mounting Angle Brackets, Type B and C Type: B - 2 x bores d, with guide steps
Identification no.: 2 - With cover cap EN 561 Plastic Mounting Angle Brackets, Type B and C Type: B - 2 x bores d, with guide steps
Identification no.: 1 - Without cover cap EN 561 Plastic Mounting Angle Brackets, Type B and C Type: C - 1 x slotted hole b<sub>2</sub>, without guide steps, 1 x bore d, with guide steps
Identification no.: 1 - Without cover cap EN 561 Plastic Mounting Angle Brackets, Type B and C Type: C - 1 x slotted hole b<sub>2</sub>, without guide steps, 1 x bore d, with guide steps
Identification no.: 2 - With cover cap
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

In order to be able to utilize the adjustment range of the types with slotted hole for EN 561 moutning angle brackets, it is recommended to use mounting screws with a low head, e.g. DIN 6912 socket cap screws or ISO 7380 socket button head screws.

EN 561 mounting angle brackets are components designed for universal use.

Specification

Angel bracket
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Gray, RAL 7046, matte finish

Cover cap
Plastic
Technopolymer (Polyester PBT)
Gray, similar to RAL 7046, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 561 Plastic Mounting Angle Brackets, Type B and C sketch

Part Options / Table

Type

B2 x bores d, with guide steps
C1 x slotted hole b2, without guide steps, 1 x bore d, with guide steps

Identification no.

1Without cover cap
2With cover cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1ns1s2b2b3dh
min.
l1l2l3s3Load
capacity M
in Nm
max.
Tightening
torque
in Nm
min.
0.750.311.571.570.330.590.330.160.570.510.890.28255
0.980.311.571.570.330.790.330.160.570.510.890.28305

Build & Price

3D Product Configurator
Width b1
Slot width n
Length s1 s1
Length s2 s2
Type


Identification no.


Selected Part

Total US Dollars (net)
$4.03
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
15$4.03
649$3.88
5099$3.67
≥ 100$3.30
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...