EN 628 Bridge Handles Technopolymer Plastic, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle®

Photo

EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DGB - Yellow, RAL 1021, matte finish
ELESA original design
code:EBP. / EBP-B
Color of the cover cap: DGB - Yellow, RAL 1021, matte finish
EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DGB - Yellow, RAL 1021, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DBL - Blue, RAL 5024, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DGN - Green, RAL 6017, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DGR - Gray, RAL 7035, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DRT - Red, RAL 3000, matte finish EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

The slight curve of bridge handles EN 628 create an elegant design, improve the grip and distribute the force on the fingers of the hand during use.

Resistant to solvents, oils, grease and other chemical agents.

The "hand space" can be increased by use of EN 628.2 spacers.

The cover caps for type A are supplied already assembled, for type B they are included, but supplied unassembled.

Specification

Handle
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Tapped insert (Type A)
Brass


Color of the cover cap
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

On request

Various metric and inch size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
EN 628 Technopolymer Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Type A
d2
Type B
d3h1h2l2l3
min.
sA/F
in mm
t1t2
3.70 -0.041/4 x 20-0.871.38-4.572.830.31-0.470.26
4.61 ±0.025/16 x 18-1.021.54-5.633.580.33-0.470.77
5.20 ±0.025/16 x 18-1.061.65-6.264.130.37-0.510.41
5.91 ±0.045/16 x 18-1.101.77-7.094.800.37-0.510.55
7.05 ±0.045/16 x 18-1.142.01-8.195.910.37-0.510.63
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Type A
d2
Type B
d3h1h2l2l3
min.
sA/F
in mm
t1t2
3.70 -0.04M 5-0.871.38-4.572.830.30-0.39-
3.70 -0.04M 60.260.871.380.674.572.830.30100.470.26
4.61 ±0.02M 60.261.021.540.285.633.580.33100.470.77
4.61 ±0.02M 80.331.021.540.715.633.580.33130.510.33
4.72 ±0.02M 60.261.061.590.695.793.660.37100.470.41
4.72 ±0.02M 80.331.061.590.695.793.660.37130.510.41
5.20 ±0.02M 6-1.061.65-6.264.130.37-0.51-
5.20 ±0.02M 80.331.061.650.696.264.130.37130.510.41
5.91 ±0.02M 80.331.101.770.717.094.800.37130.510.55
7.05 ±0.02M 80.331.142.010.758.195.910.37130.510.63
7.05 ±0.02M 10-1.142.01-8.195.910.37-0.51-

Build & Price

3D Product Configurator
Length l1
Thread d1 (Type A)

Inch


Metric


Bore d2 (Type B)
Type


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$8.92
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$8.92
10249$8.60
250499$8.11
≥ 500$7.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.169 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...