EN 630Off-Set Enclosed Safety U-HandlesTechnopolymer Plastic, with Counterbored Through Holes, Ergostyle®
Photo
ELESA original design code: ESP.
Color of the cover: DOR - Orange, RAL 2004, shiny finish
Product Family Ergostyle
Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
When using guards on machines and automation systems, which include double hinged doors, the off-set U-handles EN 630 completely enclosed are a safety element for operator fingers while the doors are being used. Use of a colored safety cover makes identification easier.
Resistant to solvents, oils, grease and other chemical agents.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.064 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.