GN 333.1Tubular HandlesAluminum, with Straight Handle Legs
Photo
Type: A - Mounting from the back (tapped blind hole) Finish: EL - Anodized finish, natural color
Accessories for Profile Systems
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
The handle tube of the tubular handles GN 333.1 can be screwed to the handle bases without further machining or processing, allowing special lengths to be realised easily.
Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.9.
For type B, socket button head screws, hex nuts and washers are included.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351