GN 416.1 Locators Zinc Die-Cast, for GN 416 Indexing Plunger Latch Mechanisms

Photo

GN 416.1 Zinc Die-Cast Locators, for GN 416 Indexing Plunger Latch Mechanisms
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 416.1 locators are matched to GN 416 indexing plunger latch mechanisms, and are used to position the plunger pin.

Specification

Locator
Zinc die-cast
Powder coated
Black, RAL 9005, textured finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 416.1 Zinc Die-Cast Locators, for GN 416 Indexing Plunger Latch Mechanisms sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Nominal
dimension

Actual
dimension
 +0.006 / -0.002
b1b2b3b4 h1h2k1 k2k3
0.240.241.501.260.630.210.330.241.060.220.83
0.310.321.501.260.630.210.330.241.060.220.83
0.310.321.811.570.790.250.430.241.300.261.06
0.390.401.501.260.630.210.330.241.060.220.83
0.390.401.811.570.790.250.430.241.300.261.06
0.470.481.811.570.790.250.430.241.300.261.06

Build & Price

3D Product Configurator
Pin diameter d
Width b1

Selected Part

Total US Dollars (net)
$4.55
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.55
100249$4.17
250499$3.79
≥ 500$3.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.051 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...