GN 417 Indexing Plunger Latch Mechanisms Zinc Die-Cast, Lock-Out and Non Lock-Out, with Knob

Photo

GN 417 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out, with Knob Type: C - Lock-out
Type: C - Lock-out
GN 417 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out, with Knob Type: C - Lock-out GN 417 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out, with Knob Type: B - Non lock-out
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Indexing plunger latch mechanisms GN 417 with flange are mounted parallel to the plunger pin and are therefore characterized by an especially low height. The mounting hole pattern with slotted holes offers additional mounting options, such as for the use of aluminum profiles. The use of washers makes it easier to mount the parts using the slotted holes.

Indexing plunger latch mechanisms with lock-out (type C) are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

The fastening range is designed so that washers ISO 7092 can be used.

In addition to using metric fasteners for mounting:

  • where b4 = 3.3 mm, #4-40 socket cap screws can be used
  • where b4 = 4.3 mm, #6-32 socket cap screws can be used
  • where b4 = 5.4 mm, #10-24 socket cap screws can be used

Specification

Housing
Zinc die-cast
Powder coated
Black, textured finish


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

RoHS

Accessory

Locators GN 417.1

Technical drawing

3D
Hide technical drawing
GN 417 Zinc Die-Cast Indexing Plunger Latch Mechanisms, Lock-Out and Non Lock-Out, with Knob sketch

Part Options / Table

Type

BNon lock-out
CLock-out
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.004
Bore +0.001 / +0.003
b1b2
Type B

Type C
b3b4 -0.008d2h1h2h3k1 ±0.002k2k3k4
Type B

Type C
l1l2Spring load ≈
Initial

End
0.1570.870.650.750.240.1300.470.280.160.390.5510.160.310.180.280.160.410.67 lbf (3 N)2.70 lbf (12 N)
0.1971.100.871.000.310.1690.630.370.180.530.7090.200.390.280.410.200.511.12 lbf (5 N)5.40 lbf (24 N)
0.2361.261.081.200.390.2130.710.410.200.610.8270.220.470.390.510.240.611.12 lbf (5 N)4.72 lbf (21 N)
0.3151.341.301.480.470.2130.830.490.240.730.9060.220.470.610.790.310.711.35 lbf (6 N)4.95 lbf (22 N)
0.3941.541.381.570.570.2560.980.570.240.861.0630.240.590.530.730.390.890.90 lbf (4 N)5.62 lbf (25 N)

Build & Price

3D Product Configurator
Pin diameter d1
Type


Selected Part

Total US Dollars (net)
$8.29
In Stock: 119
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.29
100249$7.60
250499$6.91
≥ 500$6.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.213 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 417-4-BGN 417-4-CGN 417-5-BGN 417-5-CGN 417-6-BGN 417-6-CGN 417-8-BGN 417-8-CGN 417-10-BGN 417-10-C