GN 417.1 Locators Steel, for GN 417 Indexing Plunger Latch Mechanisms

Photo

GN 417.1 Steel Locators, for GN 417 Indexing Plunger Latch Mechanisms
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Locators GN 417.1 are matched to indexing plunger latch mechanisms GN 417 and are used to position the plunger pin. The height h1 in each part is precisely matched. Additional design measures that would otherwise be necessary are made superfluous by the locators.

They are mounted using slots that permit adjustment parallel to the mounting hole. For example, this allows gap dimensions to be adjusted for doors or tolerance errors to be compensated. Washers make it easier to mount the parts using the slots.

Specification

Steel precision castingST
Powder coated
Black, RAL 9005, textured finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
GN 417.1 Steel Locators, for GN 417 Indexing Plunger Latch Mechanisms sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Nominal
dimension

Actual
dimension
 +0.004
b1b2b3b4 -0.008h1h2h3k1 k2k3
0.160.1610.870.650.240.1300.280.160.390.550.160.33
0.200.2011.100.870.310.1690.370.180.530.710.200.47
0.240.2441.261.080.390.2130.410.200.610.830.220.65
0.310.3231.341.300.470.2130.490.240.730.910.220.87
0.390.4021.541.380.570.2680.570.240.861.060.240.91

Build & Price

3D Product Configurator
Pin diameter d
Material

Color
SW

Selected Part

Total US Dollars (net)
$8.09
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.09
100249$7.42
250499$6.75
≥ 500$6.07
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 417.1-4-ST-SWGN 417.1-5-ST-SWGN 417.1-6-ST-SWGN 417.1-8-ST-SWGN 417.1-10-ST-SW