GN 4490 Ball Catches Zinc Die-Cast

Photo

GN 4490 Zinc Die-Cast Ball Catches Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 4490 Zinc Die-Cast Ball Catches Color: SW - Black, RAL 9005, textured finish GN 4490 Zinc Die-Cast Ball Catches Color: SR - Silver, RAL 9006, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

GN 4490 ball catches are used, for example, to hold flaps and doors closed that must be opened and closed frequently and easily.

The ball catches consist of a ball housing and a retaining element that engages in the ball housing from the side or front. The installation orientation can be chosen as desired.

Beyond the typical uses, these solid and attractively designed ball catches are also utilized in technical environments. When used with profile systems, the slot width n may not be larger than listed in the table.

Specification

Ball housing / retaining element
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Ball
Stainless steel 420C


Spring
Stainless steel AISI 301


Ball guide
Plastic (Polyacetal POM)


RoHS

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 4490 Zinc Die-Cast Ball Catches sketch

Part Options / Table

Identification no.

1Standard holding force
2High holding force
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1a1a2b1b2b3d
For
screw thread
hl2m1m2s1s2For slot width nHolding force FH ≈
Identification no. 1

Identification no. 2
1.500.590.300.310.280.17M 30.300.831.180.470.160.10≤ 4.55.62 lbf (25 N)7.87 lbf (35 N)
1.970.790.410.470.390.26M 40.371.181.570.670.200.14≤ 68.99 lbf (40 N)15.74 lbf (70 N)
2.680.910.470.570.430.37M 40.431.282.170.790.200.14≤ 816.86 lbf (75 N)22.48 lbf (100 N)
3.151.060.550.650.510.43M 50.511.572.560.980.240.16≤ 1028.10 lbf (125 N)33.72 lbf (150 N)

Build & Price

3D Product Configurator
Material

Length l1
Identification no.


Color
SR
SW

Selected Part

Total US Dollars (net)
$6.43
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.43
100249$5.90
250499$5.36
≥ 500$4.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.027 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...