GN 505 Serrated Quarter-Turn T-Slot Nuts Steel, for Aluminum Profiles

Photo

GN 505 Steel Serrated Quarter-Turn T-Slot Nuts, for Aluminum Profiles
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Serrated quarter-turn T-slot nuts GN 505 can be inserted vertically into a T-slot similarly to the use of rhombus T-slot nuts GN 508.1.

When tightening the mounting screw, the nut will be forced into a crosswise position by the torque and thus anchored in the T-slot.

This process is supported by the version with increased friction torque (type MB). In this case the nut thread is deliberately stiff.

A 90° turn of the screw / nut is sufficient to remove the two components.

The clamping face of the T-slot nut is serrated to ensure that a possible plating coat in the T-slot is penetrated, establishing a good electrical contact.

Specification

Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 505 Steel Serrated Quarter-Turn T-Slot Nuts, for Aluminum Profiles sketch

Part Options / Table

Type

MBWith increased friction torque
OBWithout increased friction torque
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
-0.004/-0.02de1 -0.004/-0.02e2 ±0.02h1h2 -0.016
0.315M 4M 5M 6-0.3150.630.06 -0.020.197
0.394M 4M 5M 6M 80.3940.750.14 -0.040.228

Build & Price

3D Product Configurator
Nut width a
Thread d
Type


Selected Part

Total US Dollars (net)
$1.28
In Stock: 161
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.28
100249$1.18
250499$1.07
≥ 500$0.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...