GN 960Angle Brackets for 30/40/45 mm Profile SystemsAluminum, for Slot Widths 8 / 10 mm, Assembly with T-Slot Nuts / T-Slot Bolts
Photo
Type of angle piece: A - Without assembly set, without cover cap Finish: MT - Matte, tumbled finish
Accessories for Profile Systems
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
To mount GN 960 angle brackets in place, insert the assembly sets into the profile slot through the opening. When tightening, the nut or bolt will be cross-positioned and thus anchored in the slot.
For crossing profiles or when using the angle brackets with components without a slot, the removable guide steps can simply be snapped off.
After assembly, the cover caps are snapped into place via four lugs. They give the angle bracket an attractive appearance and protect against dirt.
Even after repeated use, the cover caps will remain firmly attached to the angle brackets, thanks to the elastic snap-type lugs. If required, they are also available individually under standard GN 963.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.050 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.