EN 590Antistatic Knurled NutsTechnopolymer Plastic, with Brass Tapped Through or Tapped Blind Bore Insert
Photo
ELESA original design code: BT.-ESD/ BT.FP-ESD
Type: E - With tapped blind bore Material: ESD - Plastic
Product Family ESD
ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.
Knurled nuts EN 590, type ESD are made from a conductive plastic material which prevents electrostatic loading. The imprint "ESD" defines the special antistatic properties according to IEC 61340-5-1.
Resistant to solvents, oils, grease and other chemical agents.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.007 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351