EN 591Antistatic Knurled ScrewsTechnopolymer Plastic, with Steel Threaded Stud
Photo
ELESA original design code: BT.p-ESD
Product Family ESD
ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.
Knurled screws EN 591, type ESD are made from a conductive plastic material which prevents electrostatic loading. The imprint "ESD" defines the special antistatic properties according to IEC 61340-5-1.
Resistant to solvents, oils, grease and other chemical agents.
Specification
Body PlasticESD
Technopolymer (Polyamide PA)
Electrically conductive (antistatic)
Reinforced
Temperature resistant up to 266 °F (130 °C)
Black, matte finish
Threaded stud
Steel, zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.