GN 343.6 Leveling Feet Stainless Steel, Threaded Stud Type, with or without Plastic / Rubber Cap

Photo

GN 343.6 Stainless Steel Leveling Feet, Threaded Stud Type, with or without Plastic / Rubber Cap Type: OS - Without cap
Type: OS - Without cap
GN 343.6 Stainless Steel Leveling Feet, Threaded Stud Type, with or without Plastic / Rubber Cap Type: OS - Without cap GN 343.6 Stainless Steel Leveling Feet, Threaded Stud Type, with or without Plastic / Rubber Cap Type: KR - With rubber cap, non-skid GN 343.6 Stainless Steel Leveling Feet, Threaded Stud Type, with or without Plastic / Rubber Cap Type: KS - With plastic cap, gliding
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products

Product description

Information

The static load capacity of leveling feet GN 343.6 results from the permissible load capacity of the threaded stud (AISI 303).

The values for static load capacity listed in the table refer to a purely vertical load to the ball socket. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.

Leveling feet of type KSE / KRE have a conductive plastic / rubber cap that prevents electrostatic charging. The ESD conformity has been tested and approved according to DIN EN 61340-5-1 / DIN EN 61340-5-3.

These leveling feet cannot be disassembled.

Specification

Base / threaded stud
Stainless steel AISI 303

Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)

  • KS: White, RAL 9001, natural color
  • KSE: Black, electrically conductive (antistatic)
    ESD compliant according to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 Shore A

  • KR: Black
  • KRE: Black, electrically conductive (antistatic)
    ESD compliant according to
    DIN EN 61340-5-1 / DIN EN 61340-5-3

Hex nut ISO 4032
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 343.6 Stainless Steel Leveling Feet, Threaded Stud Type, with or without Plastic / Rubber Cap sketch

Part Options / Table

Type

OSWithout cap
KSWith plastic cap, gliding
KRWith rubber cap, non-skid
KSEWith plastic cap, gliding, ESD compliant
KREWith rubber cap, non-skid, ESD compliant
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4l5A/FStatic load 
(see information)
Type OS, KS, KSE


Type KR, KRE
0.98M 6-1.571.972.480.750.810.160.220.47899 lbf (4 kN)225 lbf (1 kN)
0.98M 8-1.571.972.480.750.810.160.220.471574 lbf (7 kN)225 lbf (1 kN)
0.98M 10-1.972.483.150.750.810.160.220.472473 lbf (11 kN)225 lbf (1 kN)
1.26M 8-1.571.972.480.910.960.200.260.471574 lbf (7 kN)450 lbf (2 kN)
1.26M 10-1.972.483.150.910.960.200.260.592473 lbf (11 kN)450 lbf (2 kN)
1.26M 12-2.483.153.940.910.960.200.260.593597 lbf (16 kN)450 lbf (2 kN)
1.57M 8-1.972.483.151.021.080.240.300.591574 lbf (7 kN)674 lbf (3 kN)
1.57M 10-1.972.483.151.021.080.240.300.592473 lbf (11 kN)674 lbf (3 kN)
1.57M 12-2.483.153.941.021.080.240.300.673597 lbf (16 kN)674 lbf (3 kN)
1.97M 8-1.972.483.151.101.160.280.330.591574 lbf (7 kN)1124 lbf (5 kN)
1.97M 10-1.972.483.151.101.160.280.330.592473 lbf (11 kN)1124 lbf (5 kN)
1.97M 12-2.483.153.941.101.160.280.330.673597 lbf (16 kN)1124 lbf (5 kN)
1.97M 16-2.483.153.941.101.160.280.330.676744 lbf (30 kN)1124 lbf (5 kN)
2.36M 10-1.972.483.151.101.480.330.390.672473 lbf (11 kN)1574 lbf (7 kN)
2.36M 12-2.483.153.941.421.480.330.390.673597 lbf (16 kN)1574 lbf (7 kN)
2.36M 16-3.153.944.921.421.480.330.390.946744 lbf (30 kN)1574 lbf (7 kN)
2.36M 20M 243.865.436.221.421.480.330.390.9410116 lbf (45 kN)1574 lbf (7 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type





Selected Part

Total US Dollars (net)
$15.31
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$15.31
799$14.76
100249$13.92
≥ 250$12.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.116 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...