GN 565 Cabinet U-Handles Aluminum, with Tapped Holes, Antimicrobial

Photo

GN 565 Antimicrobial Aluminum Cabinet U-Handles, with Tapped Holes Finish: WSA - White, RAL 9016, antimicrobial
Finish: WSA - White, RAL 9016, antimicrobial
GN 565 Antimicrobial Aluminum Cabinet U-Handles, with Tapped Holes Finish: WSA - White, RAL 9016, antimicrobial GN 565 Antimicrobial Aluminum Cabinet U-Handles, with Tapped Holes Finish: SMA - Black, RAL 9005, antimicrobial
Sanline

Product Family Sanline

Sanline standard parts made of antimicrobial synthetic materials or coatings prevent microbes or bacteria from settling and growing on operating elements. The technology based on silver ions is absolutely harmless for the user and also remains effective after many cleaning cycles.

  • antimicrobial plastic/coating
  • long-lasting efficiency, also after frequent cleaning
  • absolutely harmless for the user
Show all Sanline products

Product description

Information

Cabinet U-handles GN 565 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

In addition to the standard finishes, these cabinet U-handles are also available with a functional coating:

The SMA / WSA versions have a powder coating based on silver ions, which gives them antimicrobial properties. The principle of action has been shown to reduce the contamination of the handle surfaces within 24 hours so that fewer than 1% of bacteria and fewer than 5% of viruses ultimately survive.

Standard parts with antimicrobial plastic coating are primarily used in the health care sector and in public buildings, such as airports, train stations, stadiums, etc.

Specification

Aluminum
Powder coated
White, RAL 9016, antimicrobialWSAWSA
Black, RAL 9005, antimicrobialSMASMA


RoHS

On request

Special designs
Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 565 Antimicrobial Aluminum Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bLength±0.01ad
Thread
hrt
min.
0.793.944.41-0.51M 61.930.510.39
0.795.046.30-0.51M 62.010.510.39
1.025.04--0.67M 82.170.670.47
1.026.307.5611.810.67M 82.240.670.47

Build & Price

3D Product Configurator
Handle width b
Thread d
Length l
Finish
SMA
WSA

Sanline - General Notes

Handles and operating elements can act as vectors for many pathogens. Upon every hand contact, bacteria and germs take hold on the surface, where they can proliferate unchecked over time, such as between two cleaning cycles. If one or more other people later touch the same part, the expanded population of pathogens has the opportunity to spread even further.

The antimicrobial standard parts of the Sanline product family can prevent pathogens from propagating on an operating element. This actively reduces the spread of bacteria, fungi, and viruses.

Additives based on silver ions that are used in the plastics or powder coatings of standard parts of the Sanline product family destroy the cell walls of the microorganisms, killing them in the process. The effectiveness is retained for a long time, even after frequent cleaning cycles, and is absolutely safe for the user.

With their antimicrobial properties, the Sanline operating elements are predestined for areas with elevated hygiene requirements. These include doctors’ offices, hospitals, rehabilitation and care facilities as well as cafeterias, food-processing plants and agricultural operations with livestock. Sanline products also reduce the risk of infection in locations where many different people come into contact with handles and operating elements, such as in stadiums and concert halls, parks and wellness facilities as well as on public transport.

Functioning Principle

Plastics or powder coatings manufactured with silver ions inhibit the establishment and proliferation of pathogens on the surface. The effect is based on a natural principle and remains continuously effective for a long time.

Silver ions (Ag⁺) diffuse from the plastic surface and attach to the cell walls of the microbe. After a short time, the silver ions break through the cell wall of the microbe and destroy the enzyme activity within the cell. The genetic material of the microbe is attacked, preventing further cell division and eventually killing off the germ.

63433111-02e2-46f8-be60-6738e79f3531

The antimicrobial effect of the additive is not reduced by repeated cleaning with soap or solvent. Even at sterilization temperatures the effect is not lost.

Laboratory Tests

The plastics or powder coatings of the Sanline standard parts were tested by an accredited testing laboratory on the following microorganisms:

Powder coating

Bacteria (as per ISO 22196:2011):

  • Escherichia coli ATCC® 25922™
  • Pseudomonas aeruginosa ATCC® 27853™
  • Enterococcus hirae ATCC® 10541

Viruses (as per ISO 21702:2019):

  • Influenza A (H1N1)
  • Human coronavirus (OC43)
  • SARS-CoV-2

The principle of action has been shown to reduce the growth of bacteria and fungi within 24 hours so that the surfaces ultimately exhibit less than 1% of the original microbial contamination. In the case of viruses, the contamination is reduced to below 5%.

Typical standard part
Microorganism proliferation in a period of 24 h

2f5389f7-bce0-4504-99be-737cb27877ec

Sanline standard part
Microorganism reduction in a period of 24 h

377a815b-2621-4599-b49c-4dbf7c6de88e

Selected Part

Total US Dollars (net)
$10.41
In Stock: 76
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.41
100249$9.54
250499$8.68
≥ 500$7.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 565-20-M6-100-WSAGN 565-20-M6-100-SMAGN 565-20-M6-112-WSAGN 565-20-M6-112-SMAGN 565-20-M6-128-WSAGN 565-20-M6-128-SMAGN 565-20-M6-160-WSAGN 565-20-M6-160-SMAGN 565-26-M8-128-WSAGN 565-26-M8-128-SMAGN 565-26-M8-160-WSAGN 565-26-M8-160-SMAGN 565-26-M8-192-WSAGN 565-26-M8-192-SMAGN 565-26-M8-300-WSAGN 565-26-M8-300-SMA