EN 597.1Revolving Mushroom Shaped KnobsTechnopolymer Plastic, with Steel Threaded Stud, Softline
Photo
ELESA original design code: IEL+x SOFT
Product Family Softline
Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.
The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.
Revolving mushroom shaped knobs EN 597.1 are used in applications that require friction-free turning action, such as vertically positioned handwheels or cranked handles.
The Softline coating makes them particularly ergonomic and easy to grip.
The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.
Specification
Body
Plastic
Technopolymer (Polypropylene PP)
Softline coating
Elastomer (TPE) 70 Shore A
Chemically bonded with the plastic body
FDA compliant plastic granulate
Temperature resistant up to 176 °F (80 °C)
Black, matte finish
Threaded stud
Steel, zinc plated, blue passivated finish
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.