EN 675Ball HandlesTechnopolymer Plastic, with Steel Threaded Stud, Ergostyle®, Softline
Photo
ELESA original design code: EBK-p-SOFT
Product Family Softline
Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.
Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.
The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.
The Softline coating makes the ball handles EN 675 particularly ergonomic and easy to grip.
The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.
The ball handles are suitable for use both as operating elements and for clamping. The "hard" plastic core guarantees the perfect anchoring of the insert with threaded stud even under heavier clamping or torqueing loads.
Specification
Body
Plastic
Technopolymer (Polypropylene PP)
Softline coating
Elastomer (TPE) 70 Shore A
Chemically bonded with the plastic body
FDA compliant plastic granulate
Temperature resistant up to 176 °F (80 °C)
Black, matte finish
Threaded stud
Steel, zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.195 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.