DIN 6332 Grub Screws Stainless Steel, with Unhardened Tip

Photo

DIN 6332 Stainless Steel Grub Screws, with Unhardened Tip
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The thrust point of DIN 6332 grub screws is designed to be used with or without the thrust pad for clamping.

The tip diameter of these grub screws is smaller than the diameter of the threaded stud, allowing them to be screwed into position from the tip side.

The snap ring / retaining spring is a simple and quick method to connect the thrust pad to the grub screw.

Specification

Stainless steelNI AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
DIN 6332 Stainless Steel Grub Screws, with Unhardened Tip sketch

Part Options / Table

Type

SKNUnhardened tip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
Length ld2 +0.004d3e2 ≈
Type A

Type P
e3 ≈A/F
in mm
z1 ≈z2 ≈
M 61.181.381.571.771.97-0.180.160.060.18-30.240.10
M 81.381.571.771.972.362.760.240.210.090.21-40.300.12
M 101.771.972.172.362.563.150.310.280.100.22-50.350.18
M 121.972.362.562.763.153.940.310.280.110.270.1560.390.18
M 162.562.762.953.153.944.920.470.430.180.370.1680.470.20
M 203.153.543.944.925.91-0.610.570.180.410.17100.550.22

Build & Price

3D Product Configurator
Thread d1
Length l
Type

Werkstoff

Selected Part

Total US Dollars (net)
$1.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$1.97
250499$1.81
500999$1.65
≥ 1000$1.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...