DIN 6336 Star Knobs Technopolymer Plastic, with Stainless Steel Tapped Insert

Photo

DIN 6336 Technopolymer Plastic Star Knobs, with Stainless Steel Tapped Insert Material: KT - Plastic
Material: KT - Plastic
DIN 6336 Technopolymer Plastic Star Knobs, with Stainless Steel Tapped Insert Material: KT - Plastic DIN 6336 Technopolymer Plastic Star Knobs, with Stainless Steel Tapped Insert Material: KU - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

DIN 6336 star knobs with stainless steel insert are suitable for certain non-corrosive environment applications. They are an economical choice yet offer top quality and ergonomic styling.

Specification

Star knob
PlasticKU
Duroplast (Phenolic PF)
Black, shiny finish

Tapped insert
Stainless steelNI AISI 304


Star knob
PlasticKT
Technopolymer (Polyamide PA)

  • Shock-resistant
  • Black, matte finish

Tapped insert
Stainless steelNI AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
DIN 6336 Technopolymer Plastic Star Knobs, with Stainless Steel Tapped Insert sketch

Part Options / Table

Type

KWith tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3h1h2t1
min.
x1
min.
0.98M 50.470.630.310.370.30
1.26M 50.550.790.390.370.30
1.26M 60.550.790.390.470.35
1.57M 60.710.980.510.470.35
1.57M 80.710.980.510.550.47
1.97M 80.871.260.670.550.47
1.97M 100.871.260.670.710.59
2.48M 101.021.570.830.710.59
2.48M 121.021.570.830.870.71
3.15M 121.381.970.980.870.71
3.15M 161.381.970.981.180.94

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2
Type

Tapped insert

Selected Part

Total US Dollars (net)
$2.57
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.57
100249$2.36
250499$2.15
≥ 500$1.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...