EN 5337.5Solid Five-Lobed KnobsPhenolic Plastic, with Stainless Steel Tapped Insert
Photo
ELESA original design code: VC.192-SST
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Five-lobed knobs EN 5337.5, which offer the fingers a secure grip, are solid, so that there are no cavities where unhealthy residues may be deposited.
The stainless steel insert makes this knob suitable for use on medical machines, equipment for the food and pharmaceutical industry, and wherever hygienic, climactic and environmental factors or laws require the use of corrosion resistant materials.
Resistant to solvents, oils, grease and other chemical agents.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.