EN 577.8 Multi-Lobed Handwheels Technopolymer Plastic, Stainless Steel Bushing, for Positioning Indicators EN 000.8 / EN 000.3

Photo

EN 577.8 Technopolymer Plastic Multi-Lobed Handwheels, Stainless Steel Bushing, for Position Indicators EN 000.8 / EN 000.3
ELESA original design
code: VHT.85-GXX1/VHT.110-GXX2
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

These handwheels have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.

Resistant to solvents, oil, greases and other chemical agents.

If application requires occasional removal of position indicator, handwheel may be ordered upon request with an EN 576 cover cap to shroud the empty recess.

Specification

Handwheel body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Bushing
Stainless steel AISI 303


Set screw DIN 916
With internal hex and serrated point


RoHS

On request

Other modifications such as larger bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 577.8 Technopolymer Plastic Multi-Lobed Handwheels, Stainless Steel Bushing, for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5bl1l2l3l4For position
 indicators
EN 000.8
Size

EN 000.3
Size
3.35B 100.710.942.280.690.692.010.240.711.65-
4.33B 120.871.103.030.790.872.280.240.712.362.36

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2
Material

Installation Instructions

  1. Install the handwheel to the spindle and fasten it with the set screw.

2.Turn the spindle to the starting point (0 position).

  1. Move the position indicator to the 0 position by turning the outer gear wheel.

  2. Install the position indicator into the recess of the hub and fasten it with a set screw. To avoid deformation of the housing, do not apply unnecessary excessive torque!

  3. Check by turning the handwheel to ensure that the starting position of the spindle coincides with the 0 position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.

Selected Part

Total US Dollars (net)
$40.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$40.17
799$38.71
100249$36.52
≥ 250$32.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.269 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 577.8-85-B10-NIEN 577.8-110-B12-NI

This could also be interesting...